Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CJPBTB8-13
Material No. | Material | Surface Treatment | Hardness | P Selectable | P Configurable | P, L, B Configurable | |||
Type | Shape Code | Type | Shape Code | Type | Shape Code | ||||
EN 1.2510 Equiv. | - | Treated Hardness: 60 ~ 63HRC | JP | BTB (Round) DTB (Diamond) | JP | BTA (Round) BTD (Diamond) | FP | BTA (Round) BTD (Diamond) | |
EN 1.2510 Equiv. | Hard Chrome Plating | Treated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | GJP | GJP | GFP | ||||
EN 1.2510 Equiv. | - | - | - | BJP (Round only) | - | ||||
EN 1.4301 Equiv.* | - | - | SJP | SJP | SFP | ||||
EN 1.4301 Equiv. | Hard Chrome Plating | Plating Hardness: 750HV ~ | HJP | - | HFP | ||||
EN 1.4037 Equiv. | - | Treated Hardness: 50 ~ 55HRC | CJP | CJP | CFP |
Part Number | P | - | L | - | B | |||||
- | ||||||||||
Type | Shape | D | ||||||||
JP | BTB | 6 | - | 8 | ||||||
JP | BTA | 10 | - | 12.10 | ||||||
FP | BTA | 10 | - | P11.01 | - | L12 | - | B6.4 |
Part Number | P Selection | L | B | m | (W) | M (Coarse) | * Tightening Torque N•cm | ℓ | |||||||||||
Type | Shape | D | D dim. Tolerance g6 | ||||||||||||||||
JP GJP SJP HJP CJP | BTB (Round) DTB (Diamond) | 6 | -0.004 -0.012 | 8 | 10 | 10 | 8 | 3 | 3 | M3 | 98 | 5 | |||||||
6T | 8 | 10 | M2.6 | - | 4 | ||||||||||||||
8 | -0.005 -0.014 | 10 | 12 | 13 | 15 | 4 | 3.5 | M5 | 461 | 8 | |||||||||
8T | 10 | 12 | 13 | M4 | 225 | 6 | |||||||||||||
10 | 12 | 13 | 15 | 10 | 4 | M5 | 461 | 8 | |||||||||||
12 | -0.006 -0.017 | 13 | 15 | 16 | 5 | ||||||||||||||
13 | 15 | 16 | 22 | 5.5 | M8 | 1911 | 12 | ||||||||||||
16 | 20 | 25 | 5 | 7 | |||||||||||||||
20 | -0.007 -0.020 | 25 | 30 | 30 | 15 | 9 |
Part Number | P 0.01mm Increment | L | B | m | (W) | M (Coarse) | * Tightening Torque N•cm | ℓ | |||
Type | Shape | D | D dim. Tolerance g6 | ||||||||
JP GJP BJP SJP CJP | BTA (Round) BTD (Diamond) | 5 | -0.004 -0.012 | 5.50~8.00 | 10 | 6 | 3 | 2.2 | M2 | - | 3 |
6 | 6.50~10.00 | 8 | 3 | M3 | 98 | 5 | |||||
6T | 6.50~10.00 | M2.6 | - | 4 | |||||||
8 | -0.005 -0.014 | 9.00~13.00 | 15 | 4 | 3.5 | M5 | 461 | 8 | |||
8T | 9.00~13.00 | M4 | 225 | 6 | |||||||
10 | 11.00~15.00 | 10 | 4 | M5 | 461 | 8 | |||||
12 | -0.006 -0.017 | 13.00~16.00 | 5 | ||||||||
13 | 14.00~18.00 | 22 | 5.5 | M8 | 1911 | 12 | |||||
16 | 17.00~25.00 | 5 | 7 | ||||||||
20 | -0.007 -0.020 | 22.00~30.00 | 30 | 15 | 9 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | m | (W) | M (Coarse) | * Tightening Torque N•cm | ℓ | |||
Type | Shape | D | D dim. Tolerance g6 | ||||||||
FP GFP SFP HFP CFP | BTA (Round) BTD (Diamond) | 5 | -0.004 -0.012 | 5.50~8.00 | 5(9)~10 | 2.0~12.0 | 3 | 2.2 | M2 | - | 3 |
6 | 6.50~10.00 | 6(9)~12 | 3 | M3 | 98 | 5 | |||||
6T | M2.6 | - | 4 | ||||||||
8 | -0.005 -0.014 | 9.00~13.00 | 8(12)~16 | 2.0~15.0 | 4 | 3.5 | M5 | 461 | 8 | ||
8T | 6(12)~16 | M4 | 225 | 6 | |||||||
10 | 11.00~15.00 | 10(12)~20 | 3.0~20.0 | 4 | M5 | 461 | 8 | ||||
10T | 6(12)~16 | M4 | 225 | 6 | |||||||
12 | -0.006 -0.017 | 13.00~16.00 | 12~24 | 3.0~20.0 | 5 | M5 | 461 | 8 | |||
12T | 8(12)~18 | M4 | 225 | 6 | |||||||
13 | 14.00~18.00 | 13(14)~26 | 5.0~20.0 | 5.5 | M8 | 1911 | 10 | ||||
13T | 8(14)~20 | M6 | 784 | 9 | |||||||
16 | 17.00~25.00 | 16~32 | 5.0~20.0 | 5 | 7 | M8 | 1911 | 12 | |||
16T | 10(14)~24 | M6 | 784 | 9 | |||||||
20 | -0.007 -0.020 | 22.00~30.00 | 20~40 | 5.0~20.0 | 9 | M8 | 1911 | 12 | |||
20T | 12(18)~30 | M6 | 784 | 9 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CJPBTB8-13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Inlet Side Tip Shape | Surface Treatment | Heat Treatment | Material | Steel Type | Stainless Steel Type | Locating Section Outer Dia. P (Ø) | Mounting Side Dia. D (Ø) | Screw Dia. M (mm) | Mounting Section Length L (mm) | Positioning Part Length B (mm) | Dimension Configurable Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.05 € | 1 | Available | 6 Days | 10 | Round | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 | 8 | 5 | 15 | 8 | P Dimension Fixed |
Loading...
Basic Shape | Large Head | Inlet Side Tip Type | Tapered | Inlet Style | No |
---|---|---|---|---|---|
Mounting Side Shape | Female Thread | Positioning Side O.D. Tolerance | 0/-0.01 | Mounting Side Outer Dia. Tolerance | g6 |
This page is Locating pins / head shape selectable / chamfered flat head / internal thread, part number CJPBTB8-13.
You can find the detail information about specifications and dimensions on part number CJPBTB8-13.
Configure
Basic Attributes
Steel Type
Type
Inlet Side Tip Shape
Surface Treatment
Heat Treatment
Material
Stainless Steel Type
Locating Section Outer Dia. P(Ø)
Mounting Side Dia. D(Ø)
Screw Dia. M(mm)
Mounting Section Length L(mm)
Positioning Part Length B(mm)
Dimension Configurable Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CJPBTB12-13 |
CJPBTB12-15 |
CJPBTB12-16 |
CJPBTB8T-10 |
CJPBTB8T-12 |
CJPBTB8T-13 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Inlet Side Tip Shape | Surface Treatment | Heat Treatment | Material | Steel Type | Stainless Steel Type | Locating Section Outer Dia. P (Ø) | Mounting Side Dia. D (Ø) | Screw Dia. M (mm) | Mounting Section Length L (mm) | Positioning Part Length B (mm) | Dimension Configurable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.73 € | 1 | Available | 6 Days | 10 | Round | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 | 12 | - | 15 | 10 | P Dimension Fixed | |
16.73 € | 1 | Available | 6 Days | 10 | Round | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 15 | 12 | - | 15 | 10 | P Dimension Fixed | |
16.73 € | 1 | Available | 6 Days | 10 | Round | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 | 12 | - | 15 | 10 | P Dimension Fixed | |
16.05 € | 1 | Available | 6 Days | 10 | Round | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 | 8T | 4 | 15 | 8 | P Dimension Fixed | |
16.05 € | 1 | Available | 6 Days | 10 | Round | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 | 8T | 4 | 15 | 8 | P Dimension Fixed | |
16.05 € | 1 | Available | 6 Days | 10 | Round | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 | 8T | 4 | 15 | 8 | P Dimension Fixed |