Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JPNBB6-8
Material No. | Material | Surface Treatment | Hardness | P Selectable | P Configurable | P, L, B Configurable | P, L, B, ML Configurable | ||||
Type | Shape Code | Type | Shape Code | Type | Shape Code | Type | Shape Code | ||||
EN 1.2510 Equiv. | - | Treated Hardness: 60 ~ 63HRC | JPN | BB (Round) | JPN | A (Round) D (Diamond) | FPN | A (Round) D (Diamond) | FPNL | A (Round) D (Diamond) | |
EN 1.2510 Equiv. | Hard Chrome Plating | Treated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | - | GJPN | GFPN | GFPNL | |||||
EN 1.2510 Equiv. | - | - | - | - | BFPN | - | |||||
EN 1.4301 Equiv.* | - | - | SJPN | SJPN | SFPN | SFPNL | |||||
EN 1.4301 Equiv. | Hard Chrome Plating | Plating Hardness: 750HV ~ | - | HJPN | HFPN | - | |||||
EN 1.4037 Equiv. | - | Treated Hardness: 50 ~ 55HRC | CJPN | CJPN | CFPN | CFPNL |
Part Number | - | P | - | L | - | B | - | ML | ||||
Type | Shape | D | ||||||||||
JPN | A | 3 | - | 5.20 | ||||||||
FPN | A | 5 | - | P6.00 | - | L5 | - | B4.0 | ||||
FPNL | A | 8 | - | P9.51 | - | L8 | - | B4.0 | - | ML8 |
Part Number | P Selection | L | B | ML | M (Coarse) | * Tightening Torque N • cm | m | (W) | ||||||||||||||
Type | Shape | D | D dim. Tolerance g6 | |||||||||||||||||||
JPN SJPN CJPN | BB (Round) | 3 | -0.002 -0.008 | 3.5 | 4 | 4.5 | 5 | 6 | 2 | 5 | 4.5 | 3 | 98 | 2 | 1.5 | |||||||
4 | -0.004 -0.012 | 4.5 | 5 | 6 | 7 | 6 | 6 | 4 | 225 | 3 | 1.8 | |||||||||||
5 | 6 | 7 | 8 | 3 | 7.5 | 5 | 461 | 2.2 | ||||||||||||||
6 | 7 | 8 | 9 | 10 | 8 | 9 | 6 | 784 | 3 | |||||||||||||
8 | -0.005 -0.014 | 9 | 10 | 11 | 12 | 13 | 5 | 12 | 8 | 1911 | 4 | 3.5 | ||||||||||
10 | 11 | 12 | 13 | 10 | 15 | 10 | 3783 | 4 |
Part Number | P 0.01mm Increment | L | B | ML | M (Coarse) | * Tightening Torque N•cm | m | (W) | |||
Type | Shape | D | D dim. Tolerance g6 | ||||||||
JPN GJPN SJPN HJPN CJPN | A (Round) D (Diamond) | 3 | -0.002 -0.008 | 3.50~6.00 | 2 | 5 | 4.5 | 3 | 98 | 2 | 1.5 |
4 | -0.004 -0.012 | 4.50~7.00 | 6 | 6 | 4 | 225 | 3 | 1.8 | |||
5 | 5.50~8.00 | 3 | 7.5 | 5 | 461 | 2.2 | |||||
6 | 6.50~10.00 | 8 | 9 | 6 | 784 | 3 | |||||
8 | -0.005 -0.014 | 9.00~13.00 | 5 | 12 | 8 | 1911 | 4 | 3.5 | |||
10 | 11.00~15.00 | 10 | 15 | 10 | 3783 | 4 | |||||
12 | -0.006 -0.017 | 13.00~18.00 | 8 | 18 | 12 | 6605 | 5 | ||||
16 | 17.00~25.00 | 24 | 16 | 16366 | 5 | 7 | |||||
20 | -0.007 -0.020 | 22.00~30.00 | 10 | 15 | 30 | 20 | 32928 | 9 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | ML | M (Coarse) | * Tightening Torque N•cm | m | (W) | |||
Type | Shape | D | D dim. Tolerance g6 | ||||||||
FPN GFPN BFPN SFPN HFPN CFPN | A (Round) D (Diamond) | 3 | -0.002 -0.008 | 3.50~6.00 | 2~6 | 1.0~10.0 | 4.5 | 3 | 98 | 2 | 1.5 |
4 | -0.004 -0.012 | 4.50~7.00 | 2~8 | 1.0~10.0 | 6 | 4 | 225 | 3 | 1.8 | ||
5 | 5.50~8.00 | 3~10 | 1.0~10.0 | 7.5 | 5 | 461 | 2.2 | ||||
6 | 6.50~10.00 | 3~10 | 1.0~12.0 | 9 | 6 | 784 | 3 | ||||
8 | -0.005 -0.014 | 9.00~13.00 | 5~10 | 1.0~15.0 | 12 | 8 | 1911 | 4 | 3.5 | ||
10 | 11.00~15.00 | 5~15 | 3.0~20.0 | 15 | 10 | 3783 | 4 | ||||
12 | -0.006 -0.017 | 13.00~18.00 | 8~15 | 3.0~20.0 | 18 | 12 | 6605 | 5 | |||
16 | 17.00~25.00 | 8~20 | 5.0~20.0 | 24 | 16 | 16366 | 5 | 7 | |||
20 | -0.007 -0.020 | 22.00~30.00 | 10~20 | 5.0~20.0 | 30 | 20 | 32928 | 9 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | ML 1mm Increment | M (Coarse) | * Tightening Torque N•cm | m | (W) | |||
Type | Shape | D | D dim. Tolerance g6 | ||||||||
FPNL GFPNL SFPNL CFPNL | A (Round) D (Diamond) | 3 | -0.002 -0.008 | 3.50~6.00 | 2~6 | 1.0~10.0 | 3~9 | 3 | 98 | 2 | 1.5 |
4 | -0.004 -0.012 | 4.50~7.00 | 2~8 | 1.0~10.0 | 4~12 | 4 | 225 | 3 | 1.8 | ||
5 | 5.50~8.00 | 3~10 | 1.0~10.0 | 5~15 | 5 | 461 | 2.2 | ||||
6 | 6.50~10.00 | 3~10 | 1.0~12.0 | 6~18 | 6 | 784 | 3 | ||||
8 | -0.005 -0.014 | 9.00~13.00 | 5~10 | 1.0~15.0 | 8~24 | 8 | 1911 | 4 | 3.5 | ||
10 | 11.00~15.00 | 5~15 | 3.0~20.0 | 10~30 | 10 | 3783 | 4 | ||||
12 | -0.006 -0.017 | 13.00~18.00 | 8~15 | 3.0~20.0 | 12~30 | 12 | 6605 | 5 | |||
16 | 17.00~25.00 | 8~20 | 5.0~20.0 | 16~40 | 16 | 16366 | 5 | 7 | |||
20 | -0.007 -0.020 | 22.00~30.00 | 10~20 | 5.0~20.0 | 20~40 | 20 | 32928 | 9 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
JPNBB6-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Head Shape | Surface Treatment | Heat Treatment | Material | [P] Diameter (Head) (mm) | [D] Diameter (Pin) (mm) | [L] Length (Pin) (mm) | [B] Length (Head) (mm) | Thread Length ML (mm) | Dimension Configurable Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.75 € | 6 | Available | 6 Days | 10 | Round | Not Provided | Directly Quenched | [Steel] EN 1.2510 Equiv. | 8 | 6 | 3 | 8 | 9 | P Dimension Fixed |
Loading...
Basic Shape | Large Head | Tip Shape | Tapered | Inlet Style | No |
---|---|---|---|---|---|
Mounting Side Shape | Male thread | Positioning Side O.D. Tolerance | 0/-0.01 | Mounting Side Outer Dia. Tolerance | g6 |
This page is Locating pins / head shape selectable / chamfered flat head / external thread, part number JPNBB6-8.
You can find the detail information about specifications and dimensions on part number JPNBB6-8.
Configure
Basic Attributes
Type
Head Shape
Surface Treatment
Heat Treatment
Material
[P] Diameter (Head)(mm)
[D] Diameter (Pin)(mm)
[L] Length (Pin)(mm)
[B] Length (Head)(mm)
Thread Length ML(mm)
Dimension Configurable Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CJPNBB3-3.5 |
CJPNBB3-4 |
CJPNBB3-4.5 |
JPNBB6-9 |
JPNBB8-10 |
JPNBB8-11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Head Shape | Surface Treatment | Heat Treatment | Material | [P] Diameter (Head) (mm) | [D] Diameter (Pin) (mm) | [L] Length (Pin) (mm) | [B] Length (Head) (mm) | Thread Length ML (mm) | Dimension Configurable Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.46 € | 1 | Available | 6 Days | 10 | Round | Not Provided | Directly Quenched | [Stainless Steel] EN 1.4037 Equiv | 3.5 | 3 | 2 | 5 | 4.5 | P Dimension Fixed | |
12.46 € | 1 | Available | 2 Days | 10 | Round | Not Provided | Directly Quenched | [Stainless Steel] EN 1.4037 Equiv | 4 | 3 | 2 | 5 | 4.5 | P Dimension Fixed | |
12.46 € | 1 | Available | 6 Days | 10 | Round | Not Provided | Directly Quenched | [Stainless Steel] EN 1.4037 Equiv | 4.5 | 3 | 2 | 5 | 4.5 | P Dimension Fixed | |
10.75 € | 1 | Available | 6 Days | 10 | Round | Not Provided | Directly Quenched | [Steel] EN 1.2510 Equiv. | 9 | 6 | 3 | 8 | 9 | P Dimension Fixed | |
11.09 € | 1 | Available |
Same day
Stock | 10 | Round | Not Provided | Directly Quenched | [Steel] EN 1.2510 Equiv. | 10 | 8 | 5 | 8 | 12 | P Dimension Fixed | |
11.09 € | 1 | Available | 6 Days | 10 | Round | Not Provided | Directly Quenched | [Steel] EN 1.2510 Equiv. | 11 | 8 | 5 | 8 | 12 | P Dimension Fixed |