Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material No. | Material | Surface Treatment | Hardness | Type | Shape Code | |
Press Fit | Tapped | |||||
EN 1.2510 Equiv. | - | Treated Hardness: 60 ~ 63HRC | KFQS | KFQST | A (Round) D (Diamond) | |
EN 1.2510 Equiv. | Hard Chrome Plating | Treated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | GKFQS | GKFQST | ||
EN 1.4301 Equiv. | - | - | SKFQS | SKFQST | ||
EN 1.4037 Equiv. | - | Treated Hardness: 50 ~ 55HRC | CKFQS | - |
Part Number | - | P | - | L | - | B | ||||||||
Type | Shape | D Tol. | P Tolerance | D | ||||||||||
KFQS | A | G | S | 10 | - | P8.00 | - | L10 | - | B8.0 |
D or P | Standard Grade | Precision Grade | |||||
M | P | G | H | S | A | B | |
m6 | p6 | g6 | h7 | - | - | - | |
1.00 ~ 3.00 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 0 -0.010 | 0 -0.01 | +0.005 0 | 0 -0.005 |
3.01 ~ 6.00 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 0 -0.012 | |||
6.01 ~ 10.00 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 0 -0.015 | |||
10.01 ~ 18.00 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 0 -0.018 | |||
18.01 ~ 20.00 | +0.021 +0.008 | +0.035 +0.022 | -0.007 -0.020 | 0 -0.021 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | (W) | Unit Price Round Shape | Unit Price Diamond Shape | ||||||||||
Type | Shape | D Tolerance | P Tolerance | D | EN 1.2510 Equiv. Hardened KFQSA | Hard EN 1.2510 Equiv. GKFQSA | EN 1.4301 Equiv. SKFQSA | EN 1.4037 Equiv. CKFQSA | EN 1.2510 Equiv. Hardened KFQSD | Hard EN 1.2510 Equiv. GKFQSD | EN 1.4301 Equiv. SKFQSD | EN 1.4037 Equiv. CKFQSD | |||||
KFQS GKFQS* SKFQS CKFQS | A (Round) D (Diamond) | M P G H *A *B | S M P G H *A *B | 2 | 1.00~2.00 | 2~4 | 2.0~10.0 | 0.3 | - | - | - | - | - | ||||
3 | 1.00~3.00 | 3~6 | 2.0~10.0 | 0.5 | 1.0 | - | - | - | - | ||||||||
4 | 2.00~4.00 | 4~8 | 2.0~10.0 | 1 | 1.0 | ||||||||||||
5 | 2.00~5.00 | 5~10 | 2.0~10.0 | 1.2 | |||||||||||||
6 | 2.00~6.00 | 6~12 | 2.0~12.0 | 1.5 | |||||||||||||
8 | 3.00~8.00 | 8~16 | 2.0~15.0 | 1.5 | 1.8 | ||||||||||||
10 | 3.00~10.00 | 10~20 | 3.0~20.0 | 2 | 2.2 | ||||||||||||
12 | 5.00~12.00 | 12~24 | 3.0~20.0 | 2.5 | |||||||||||||
13 | 6.00~13.00 | 13~26 | 5.0~20.0 | 3 | |||||||||||||
16 | 10.00~16.00 | 16~32 | 5.0~20.0 | 3 | 4 | ||||||||||||
20 | 13.00~20.00 | 20~40 | 5.0~20.0 | 5 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | (W) | M (Coarse) | * Tightening N•cm | ℓ | Unit Price Round Shape | Unit Price Diamond Shape | ||||||||
Type | Shape | D Tolerance | P Tolerance | D | EN 1.2510 Equiv. Hardened KFQSTA | Hard EN 1.2510 Equiv. GKFQSTA | EN 1.4301 Equiv. SKFQSTA | EN 1.2510 Equiv. Hardened KFQSTD | Hard EN 1.2510 Equiv. GKFQSTD | EN 1.4301 Equiv. SKFQSTD | |||||||
KFQST GKFQST SKFQST | A (Round) D (Diamond) | M P G H | S M P G H | 6 | 4.00~6.00 | 8(9)~12 | 2.0~12.0 | 1.5 | M3 | 98 | 5 | ||||||
8 | 6.00~8.00 | 11(12)~16 | 2.0~15.0 | 1.8 | M5 | 461 | 8 | ||||||||||
10 | 7.00~10.00 | 11(12)~20 | 3.0~20.0 | 2.2 | |||||||||||||
12 | 7.00~12.00 | 12~24 | 3.0~20.0 | 2.5 | |||||||||||||
13 | 8.00~13.00 | 13(14)~26 | 5.0~20.0 | 3 | M8 | 1911 | 10 | ||||||||||
16 | 10.00~16.00 | 16~32 | 5.0~20.0 | 4 | 12 | ||||||||||||
20 | 13.00~20.00 | 20~40 | 5.0~20.0 | 5 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CKFQSAAA2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
CKFQSAAA3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1] |
CKFQSAAA4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
CKFQSAAA5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
CKFQSAAA6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1] |
CKFQSAAA8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1] |
CKFQSAAA10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1] |
CKFQSAAA12-P[5-12/0.01]-L[12-24/1]-B[3-20/0.1] |
CKFQSAAA13-P[6-13/0.01]-L[13-26/1]-B[5-20/0.1] |
CKFQSAAA16-P[10-16/0.01]-L[16-32/1]-B[5-20/0.1] |
CKFQSAAA20-P[13-20/0.01]-L[20-40/1]-B[5-20/0.1] |
CKFQSAAB2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
CKFQSAAB3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1] |
CKFQSAAB4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
CKFQSAAB5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
CKFQSAAB6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1] |
CKFQSAAB8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1] |
CKFQSAAB10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1] |
CKFQSAAB12-P[5-12/0.01]-L[12-24/1]-B[3-20/0.1] |
CKFQSAAB13-P[6-13/0.01]-L[13-26/1]-B[5-20/0.1] |
CKFQSAAB16-P[10-16/0.01]-L[16-32/1]-B[5-20/0.1] |
CKFQSAAB20-P[13-20/0.01]-L[20-40/1]-B[5-20/0.1] |
CKFQSAAG2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
CKFQSAAG3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1] |
CKFQSAAG4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
CKFQSAAG5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
CKFQSAAG6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1] |
CKFQSAAG8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1] |
CKFQSAAG10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1] |
CKFQSAAG12-P[5-12/0.01]-L[12-24/1]-B[3-20/0.1] |
CKFQSAAG13-P[6-13/0.01]-L[13-26/1]-B[5-20/0.1] |
CKFQSAAG16-P[10-16/0.01]-L[16-32/1]-B[5-20/0.1] |
CKFQSAAG20-P[13-20/0.01]-L[20-40/1]-B[5-20/0.1] |
CKFQSAAH2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
CKFQSAAH3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1] |
CKFQSAAH4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
CKFQSAAH5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
CKFQSAAH6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1] |
CKFQSAAH8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1] |
CKFQSAAH10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1] |
CKFQSAAH12-P[5-12/0.01]-L[12-24/1]-B[3-20/0.1] |
CKFQSAAH13-P[6-13/0.01]-L[13-26/1]-B[5-20/0.1] |
CKFQSAAH16-P[10-16/0.01]-L[16-32/1]-B[5-20/0.1] |
CKFQSAAH20-P[13-20/0.01]-L[20-40/1]-B[5-20/0.1] |
CKFQSAAM2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
CKFQSAAM3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1] |
CKFQSAAM4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
CKFQSAAM5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
CKFQSAAM6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1] |
CKFQSAAM8-P[3-8/0.01]-L[8-16/1]-B[2-15/0.1] |
CKFQSAAM10-P[3-10/0.01]-L[10-20/1]-B[3-20/0.1] |
CKFQSAAM12-P[5-12/0.01]-L[12-24/1]-B[3-20/0.1] |
CKFQSAAM13-P[6-13/0.01]-L[13-26/1]-B[5-20/0.1] |
CKFQSAAM16-P[10-16/0.01]-L[16-32/1]-B[5-20/0.1] |
CKFQSAAM20-P[13-20/0.01]-L[20-40/1]-B[5-20/0.1] |
CKFQSAAP2-P[1-2/0.01]-L[2-4/1]-B[2-10/0.1] |
CKFQSAAP3-P[1-3/0.01]-L[3-6/1]-B[2-10/0.1] |
CKFQSAAP4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
CKFQSAAP5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
CKFQSAAP6-P[2-6/0.01]-L[6-12/1]-B[2-12/0.1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Inlet Side Tip Shape | Mounting Side Shape | Surface Treatment | Heat Treatment | Material | Steel Type | Stainless Steel Type | Locating Section Outer Dia. P (Ø) | Positioning Side O.D. Tolerance | Mounting Side Dia. D (Ø) | Mounting Side Outer Dia. Tolerance | Mounting Section Length L (mm) | Positioning Part Length B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2 | 0.005/0 | 2 | 0.005/0 | 2 ~ 4 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 3 | 0.005/0 | 3 | 0.005/0 | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | 0.005/0 | 4 | 0.005/0 | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | 0.005/0 | 5 | 0.005/0 | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 6 | 0.005/0 | 6 | 0.005/0 | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 8 | 0.005/0 | 8 | 0.005/0 | 8 ~ 16 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 10 | 0.005/0 | 10 | 0.005/0 | 10 ~ 20 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 12 | 0.005/0 | 12 | 0.005/0 | 12 ~ 24 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 13 | 0.005/0 | 13 | 0.005/0 | 13 ~ 26 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 16 | 0.005/0 | 16 | 0.005/0 | 16 ~ 32 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 20 | 0.005/0 | 20 | 0.005/0 | 20 ~ 40 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2 | 0/-0.005 | 2 | 0.005/0 | 2 ~ 4 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 3 | 0/-0.005 | 3 | 0.005/0 | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | 0/-0.005 | 4 | 0.005/0 | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | 0/-0.005 | 5 | 0.005/0 | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 6 | 0/-0.005 | 6 | 0.005/0 | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 8 | 0/-0.005 | 8 | 0.005/0 | 8 ~ 16 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 10 | 0/-0.005 | 10 | 0.005/0 | 10 ~ 20 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 12 | 0/-0.005 | 12 | 0.005/0 | 12 ~ 24 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 13 | 0/-0.005 | 13 | 0.005/0 | 13 ~ 26 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 16 | 0/-0.005 | 16 | 0.005/0 | 16 ~ 32 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 20 | 0/-0.005 | 20 | 0.005/0 | 20 ~ 40 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2 | g6 | 2 | 0.005/0 | 2 ~ 4 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 3 | g6 | 3 | 0.005/0 | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | g6 | 4 | 0.005/0 | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | g6 | 5 | 0.005/0 | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 6 | g6 | 6 | 0.005/0 | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 8 | g6 | 8 | 0.005/0 | 8 ~ 16 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 10 | g6 | 10 | 0.005/0 | 10 ~ 20 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 12 | g6 | 12 | 0.005/0 | 12 ~ 24 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 13 | g6 | 13 | 0.005/0 | 13 ~ 26 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 16 | g6 | 16 | 0.005/0 | 16 ~ 32 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 20 | g6 | 20 | 0.005/0 | 20 ~ 40 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2 | h7 | 2 | 0.005/0 | 2 ~ 4 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 3 | h7 | 3 | 0.005/0 | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | h7 | 4 | 0.005/0 | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | h7 | 5 | 0.005/0 | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 6 | h7 | 6 | 0.005/0 | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 8 | h7 | 8 | 0.005/0 | 8 ~ 16 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 10 | h7 | 10 | 0.005/0 | 10 ~ 20 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 12 | h7 | 12 | 0.005/0 | 12 ~ 24 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 13 | h7 | 13 | 0.005/0 | 13 ~ 26 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 16 | h7 | 16 | 0.005/0 | 16 ~ 32 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 20 | h7 | 20 | 0.005/0 | 20 ~ 40 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2 | m6 | 2 | 0.005/0 | 2 ~ 4 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 3 | m6 | 3 | 0.005/0 | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | m6 | 4 | 0.005/0 | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | m6 | 5 | 0.005/0 | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 6 | m6 | 6 | 0.005/0 | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 8 | m6 | 8 | 0.005/0 | 8 ~ 16 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 10 | m6 | 10 | 0.005/0 | 10 ~ 20 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 12 | m6 | 12 | 0.005/0 | 12 ~ 24 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 13 | m6 | 13 | 0.005/0 | 13 ~ 26 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 16 | m6 | 16 | 0.005/0 | 16 ~ 32 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 20 | m6 | 20 | 0.005/0 | 20 ~ 40 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2 | p6 | 2 | 0.005/0 | 2 ~ 4 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 3 | p6 | 3 | 0.005/0 | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | p6 | 4 | 0.005/0 | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 5 | p6 | 5 | 0.005/0 | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 6 | p6 | 6 | 0.005/0 | 6 ~ 12 | 2 ~ 12 |
Loading...
Basic Shape | Small Head | Inlet Side Tip Type | Spherical Surface | Inlet Style | No |
---|
Configure
Basic Attributes
Inlet Side Tip Shape
Mounting Side Shape
Surface Treatment
Heat Treatment
Material
Steel Type
Stainless Steel Type
Locating Section Outer Dia. P(Ø)
Positioning Side O.D. Tolerance
Mounting Side Dia. D(Ø)
Mounting Side Outer Dia. Tolerance
Mounting Section Length L(mm)
Positioning Part Length B(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes