Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LHCKWM10
Part Number | |
LHRKW10 LHRKW12L LHRKW12G LHRKW12H | (L Type Greased) (G Type Greased) (H Type Greased) |
dr | D Tolerance | L | H | T | d | d1 | t | r | P.C.D. | W | F | A | Eccentricity (Max.) * 1 | Balls Rows | Perpendicularity * 2 | Basic Load Rating | Allowable Static Moment (N⋅m) | Mass (g) | |||||||
Tolerance | Surface Treatment Not Provided | Surface Treatment Provided | Tolerance | C (Dynamic) N | Co (Static) N | Round Flange | Square flange | Compact Flange | |||||||||||||||||
6 | 0 −0.01 | 10 | 0 − 0.011 | 0 − 0.015 | 35 | ±0.3 | 25 | 5 | 3.5 | 6 | 3.1 | 3 | 19 | 20 | — | 19 | 0.015 | 6 | 0.015 | 206 | 309 | 2.46 | 24 | 20 | 21 |
8 | 13 | 0 − 0.013 | 0 − 0.018 | 45 | 28 | 22 | 23 | — | 22 | 383 | 555 | 5.76 | 38 | 34 | 35 | ||||||||||
10 | 17 | 55 | 35 | 6 | 4.5 | 7.5 | 4.1 | 3.75 | 27 | 27 | — | 27 | 585 | 867 | 10.99 | 79 | 68 | 73 | |||||||
12 | 19 | 0 − 0.016 | 0 − 0.021 | 57 | 38 | 30 | 29 | — | 30 | 608 | 899 | 11.85 | 95 | 82 | 87 | ||||||||||
16 | 26 | 70 | 44 | 36 | 34 | 24 | 27 | 965 | 1431 | 23.48 | 154 | 135 | 141 |
Type | Product Name | Main Features |
A Type | Alvania Grease S2 (by Showa Shell Sekiyu) | General-purpose grease suitable for various grease lubrication locations. |
Y Type | AFF (Made by THK Co., Ltd.) | Grease with less particles, stable rolling resistance, and excellent fretting resistance. |
G Type | LG2 (Made by NSK Ltd.) | Grease with less particles, excellent wear and rust resistance. |
L Type | ET-100K (Made by KYODO YUSHI Co., Ltd.) | Superior heat resistance and oxidation stability. Also high adhesion and cohesion with limited splash or leakage. |
H Type | FGL (Lubriplate) | Suitable for lubrication of equipment for special hygienic requirements. (NSF H-1 Reg. No. 043534) |
Item | Conditions | Unit | Measurement Method | A Type | Y Type | G Type | L Type | H Type |
Thickener | — | — | — | Lithium Type | Lithium Type | Lithium Type | Aromatic Diurea | Aluminum Complex Soap |
Base Oil | — | — | — | Mineral Oil | Fine Synthetic Oil | Mineral Oil + Synthetic Hydrocarbon Oil | Ether Synthetic Oil | USP White Oil |
Base Oil Kinematic Viscosity | 40°C | mm2/s | JIS K2220 23 | 131 | 100 | 32 | — | 105 (ASTMD-445) |
100°C | 12.2 | — | 5.4 | — | 11.5 (ASTMD-445) | |||
Worked Penetration | — | — | JIS K2220 7 | 283 | 315 | 199 | 280 | 310 (ASTMD-217) |
Dropping Point | — | °C | JIS K2220 8 | 181 | 220 | 201 | 260 < | 238 (ASTMD-217) |
Evaporation Amount | 99°C × 22 hr | wt% | JIS K2220 10 | 0.2 | 0.7 | 1.4 | — | 0.27 (ASTMD−972) |
Oil Separation | 100°C × 24 hr | wt% | JIS K2220 11 | 2.4 | 2.6 | 0.8 | 1.2 | 2.1 (ASTMD−1742) |
Operating Temp. | In Air | °C | — | -25 to 120 | -40 to 120 | −20 to 70 | −40 to 200 | −12 to 177 |
Type | Outer Cylinder | Balls | Retainer | Operating Ambient Temperature | [A] Accessory | ||||
Round Flange | Square flange | Compact Flange | [M] Material | [H] Hardness | [S] Surface Treatment | [M] Material | [M] Material | ||
LHRKW | LHSKW | LHCKW | EN 1.3505 Equiv. | 58HRC or more | — | EN 1.3505 Equiv. | POM (Duracon M90 Equiv.) Plastic | −20 to 80°C | Seal [M] Material NBR (Nitrile Butadiene Rubber) (−20 to 120°C) |
LHRKWM | LHSKWM | LHCKWM | Electroless Nickel Plating | EN 1.4125 Equiv. |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
LHCKWM10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Features, Areas of Application | [dr] Inner Diameter (mm) | [L] Length (Total) (mm) | Outer Cylinder Surface Treatment | Grease coating | [D] Outer Diameter (mm) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Basic Rated Load, Dynamic Rating | Flange Shape | Ball Material | Retainer Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.26 € | 1 | Available | 12 Days | 10 | Not Applicable | 10 | 55 | [Surface Treatment] Electroless Nickel Plating | Not Provided | 17 | 585 | 867 | 585 | Compact Flange | EN 1.4125 Equiv. | Plastic (POM Equiv.) |
Loading...
Type2 | Standard Flange | RoHS Information | RoHS Requirements Fulfilled | Style | Standard |
---|---|---|---|---|---|
Flange Type | Standard Flange | Material of Outer Cylinder | EN 1.3505 Equiv. | Motion | Linear Motion |
Number of Linear Ball Bearings | Double | Accuracy | High-Quality | Tolerance of Inscribed Circle (Minus Side)(mm) | -0.01 |
Eccentricity(μm) | 15 | Version Length Variant | Double | Linear Motion / Rotational Motion | Linear Bushing (Linear Motion Only) |
Seals | With Seal | Outer Cylinder Material | EN 1.3505 Equiv. | Counterbored Hole | Standard |
Spacer / Stopper Material | EN 1.3505 Equiv. |
This page is Linear Ball Bearings / Flange Selectable / Steel / Double Bush, part number LHCKWM10.
You can find the detail information about specifications and dimensions on part number LHCKWM10.
Configure
Basic Attributes
Outer Cylinder Surface Treatment
Type
Features, Areas of Application
[dr] Inner Diameter(mm)
[L] Length (Total)(mm)
Grease coating
[D] Outer Diameter(mm)
Basic Rated Load, Dynamic Rating
Flange Shape
Ball Material
Retainer Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LHCKW10H |
LHCKW10L |
LHCKW10Y |
LHCKWM10A |
LHCKWM10G |
LHCKWM10H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Features, Areas of Application | [dr] Inner Diameter (mm) | [L] Length (Total) (mm) | Outer Cylinder Surface Treatment | Grease coating | [D] Outer Diameter (mm) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Basic Rated Load, Dynamic Rating | Flange Shape | Ball Material | Retainer Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.66 € | 1 | Available | 9 Days | 10 | Not Applicable | 10 | 55 | No Surface Treatment | [Grease coating] H Type: FGL-1 (Special hygienic requirements) | 17 | 585 | 867 | 585 | Compact Flange | EN 1.3505 Equiv. | Plastic (POM Equiv.) | |
31.66 € | 1 | Available | 9 Days | 10 | Not Applicable | 10 | 55 | No Surface Treatment | [Grease coating] L Type: ET-100K (Heat resistance) | 17 | 585 | 867 | 585 | Compact Flange | EN 1.3505 Equiv. | Plastic (POM Equiv.) | |
24.86 € | 1 | Available | 9 Days | - | Not Applicable | 10 | 55 | No Surface Treatment | [Grease coating] Y Type: AFF (Low dust generation, manufactured by THK) | 17 | 585 | 867 | 585 | Compact Flange | EN 1.3505 Equiv. | Plastic (Duracon M90 Equivalent) | |
28.02 € | 1 | Available | 9 Days | - | Not Applicable | 10 | 55 | [Surface Treatment] Electroless Nickel Plating | [Grease coating] A Type: Alvania S2 (For general-purpose industrial use) | 17 | 585 | 867 | 585 | Compact Flange | EN 1.4125 Equiv. | Plastic (Duracon M90 Equivalent) | |
37.92 € | 1 | Available | 9 Days | 10 | Low Dust | 10 | 55 | [Surface Treatment] Electroless Nickel Plating | [Grease coating] G Type: LG2 (Low dust generation/manufactured by NSK) | 17 | 585 | 867 | 585 | Compact Flange | EN 1.4125 Equiv. | Plastic (POM Equiv.) | |
37.92 € | 1 | Available | 9 Days | 10 | Not Applicable | 10 | 55 | [Surface Treatment] Electroless Nickel Plating | [Grease coating] H Type: FGL-1 (Special hygienic requirements) | 17 | 585 | 867 | 585 | Compact Flange | EN 1.4125 Equiv. | Plastic (POM Equiv.) |