Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness |
MSTH | EN 1.3505 Equiv. | 45~50HRC |
MSTHS | EN 1.4125 Equiv. | 45~50HRC |
MSTSS | EN 1.4301 Equiv. | - |
Part Number | - | L |
MSTHS6 | - | 10 |
ℓ 1 | ℓ 2 | M x P | ℓ | Dh7 | Part Number | L | Unit Price | Volume Discount Rate | |||||||||||||||
Type | D | 1~299 | 300~500 | ||||||||||||||||||||
1.5 | 0.3 | 3 x 0.5 | 6 | 0 - 0.012 | MSTH | 5 | 10 | 15 | 20 | 25 | 30 | ||||||||||||
2.0 | 4 x 0.7 | *8 | 6 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | |||||||||||||
50 | |||||||||||||||||||||||
0.5 | 5 x 0.8 | 0 - 0.015 | 8 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | |||||||||||||
50 | 60 | 70 | |||||||||||||||||||||
80 | |||||||||||||||||||||||
2.5 | 6 x 1.0 | 10 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | |||||||||||||
50 | 60 | 70 | |||||||||||||||||||||
80 | |||||||||||||||||||||||
100 | 120 | ||||||||||||||||||||||
1.0 | 0 - 0.018 | 12 | 20 | 30 | 40 | ||||||||||||||||||
50 | 60 | 70 | |||||||||||||||||||||
80 | |||||||||||||||||||||||
100 | 120 | ||||||||||||||||||||||
8 x 1.25 | 15 | 13 | 40 | 50 | |||||||||||||||||||
60 | 70 | ||||||||||||||||||||||
80 | |||||||||||||||||||||||
100 | 120 | ||||||||||||||||||||||
3.0 | 1.5 | 16 | 40 | 50 | |||||||||||||||||||
60 | 70 | ||||||||||||||||||||||
80 | |||||||||||||||||||||||
100 | |||||||||||||||||||||||
120 | 150 |
ℓ 1 | ℓ 2 | MxP | ℓ | Dh7 | Part Number | L | Unit Price | Volume Discount Rate | ||||||||||
Type | D | 1 ~ 19 pc(s). | 20~29 | 30~49 | 50~100 | |||||||||||||
1.5 | 0.3 | 3x0.5 | 6 | 0 - 0.012 | MSTHS | 5 | 10 | 15 | 20 | |||||||||
2.0 | 4x0.7 | 8 | 6 | 10 | 15 | 20 | 25 | 30 | ||||||||||
0.5 | 5x0.8 | 0 - 0.015 | 8 | 15 | 20 | 25 | 30 | 35 | 40 | |||||||||
2.5 | 6x1.0 | 10 | 10 | 30 | 35 | 40 | 45 |
ℓ 1 | ℓ 2 | MxP | ℓ | Dh7 | Part Number | L | Unit Price | Volume Discount Rate | ||||||||||
Type | D | 1 ~ 19 pc(s). | 20~29 | 30~49 | 50~100 | |||||||||||||
1.5 | 0.3 | 3x0.5 | 6 | 0 - 0.012 | MSTSS | 5 | 10 | 15 | 20 | |||||||||
2.0 | 4x0.7 | 8 | 6 | 10 | 15 | 20 | 25 | 30 | ||||||||||
0.5 | 5x0.8 | 0 - 0.015 | 8 | 15 | 20 | 25 | 30 | 35 | 40 | |||||||||
2.5 | 6x1.0 | 10 | 10 | 30 | 35 | 40 | 45 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MSTHS10-45 |
MSTSS10-45 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Material | Shaft Dia. Tolerance | Shaft End Shape | Nominal Dia. | Length | Sales Unit | End Shape | Fits Tolerance | Tapped Hole | Air Vent | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.90 € | 1 | Available | 5 Days | 10 | Straight / Dual-Fit Dowel | [Stainless Steel] EN 1.4037 Equiv. | Negative Tolerance | Tapped | 10 | 45 | Low Quantity (Available beginning with 1 pc.) | Both Sides Tapered | h7 | One Side Tapped | Provided | |
2.90 € | 1 | Available | 5 Days | 10 | Straight / Dual-Fit Dowel | [Stainless Steel] EN 1.4301 Equiv. | Negative Tolerance | Tapped | 10 | 45 | Low Quantity (Available beginning with 1 pc.) | Both Sides Tapered | h7 | One Side Tapped | Provided |
Loading...
Configure
Basic Attributes
Material
Type
Shape
Shaft Dia. Tolerance
Shaft End Shape
Nominal Dia.
Length
Sales Unit
End Shape
Fits Tolerance
Tapped Hole
Air Vent
Filter by CAD data type
Filter by standard shipping days
Optional Attributes