Dowel Pin One End [Internal Thread] (h7) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Undersized/One End Tapped (h7):Related Image

Type  Material  Hardness
MSTHEN 1.3505 Equiv.45~50HRC
MSTHSEN 1.4125 Equiv.45~50HRC
MSTSSEN 1.4301 Equiv.-

Specifications

Part Number-L
MSTHS6-10
 ℓ 1 ℓ 2M
x
P
 ℓ Dh7Part NumberLUnit PriceVolume Discount Rate
TypeD1~299300~500
1.50.33
x
0.5
6 0
- 0.012
MSTH51015202530
2.04
x
0.7
*8610152025303540
50
0.55
x
0.8
0
- 0.015
815202530354045
506070
80
2.56
x
1.0
101015202530354045
506070
80
100120
1.0 0
- 0.018
12203040
506070
80
100120
8
x
1.25
15134050
6070
80
100120
3.01.5164050
6070
80
100
120150
For orders larger than indicated quantity, please check with WOS.

 ℓ 1 ℓ 2MxP ℓ Dh7Part NumberLUnit PriceVolume Discount Rate
TypeD1 ~ 19 pc(s).20~2930~4950~100
1.5 0.3 3x0.56 0
- 0.012
MSTHS5101520
2.0 4x0.78 61015202530
0.55x0.8 0
- 0.015
8152025303540
2.56x1.010 1030354045
For orders larger than indicated quantity, please check with WOS.

 ℓ 1 ℓ 2MxP ℓ Dh7Part NumberLUnit PriceVolume Discount Rate
TypeD1 ~ 19 pc(s).20~2930~4950~100
1.5 0.3 3x0.56 0
- 0.012
MSTSS5101520
2.0 4x0.78 61015202530
0.55x0.8 0
- 0.015
8152025303540
2.56x1.010 1030354045
For orders larger than indicated quantity, please check with WOS.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MSTHS10-45
MSTSS10-45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShape Material Shaft Dia. Tolerance Shaft End Shape Nominal Dia. Length Sales Unit End Shape Fits Tolerance Tapped Hole Air Vent

2.90 €

1 Available 5 Days 10Straight / Dual-Fit Dowel[Stainless Steel] EN 1.4037 Equiv.Negative ToleranceTapped1045Low Quantity (Available beginning with 1 pc.)Both Sides Taperedh7One Side TappedProvided

2.90 €

1 Available 5 Days 10Straight / Dual-Fit Dowel[Stainless Steel] EN 1.4301 Equiv.Negative ToleranceTapped1045Low Quantity (Available beginning with 1 pc.)Both Sides Taperedh7One Side TappedProvided

Loading...

  1. 1

MISUMI Unit еxample related to this product

Tech Support