Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H2340
Part Number
|
---|
H2340 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner diameter (mm) | Outer diameter (mm) | Width (mm) | Thread G | Sleeve length B1 (mm) | Bore diameter bearing d (mm) | Fuse | Locknut | Width nut and lock B2 (mm) | Thread oil connector G1 | Distance oil connector a (mm) | Thread depth oil connector IG1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
869.68 € | 1 | 17 Days | 180 | 250 | 176 | M200x3 | 176 | 200 | MB40 | KM40 | 31.5 | - | - | - |
Loading...
Taper | 1:12 |
---|
This page is Adapter sleeves H23, main dimensions to DIN 5415, taper 1:12, part number H2340.
You can find the detail information about specifications and dimensions on part number H2340.
Configure
Basic Attributes
Thread oil connector G1
Distance oil connector a(mm)
Thread depth oil connector IG1(mm)
Type
Inner diameter(mm)
Outer diameter(mm)
Width(mm)
Thread G
Sleeve length B1(mm)
Bore diameter bearing d(mm)
Fuse
Locknut
Width nut and lock B2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H2308 |
H2309 |
H2310 |
H2344X |
H2344X-HG |
H2348X-HG |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner diameter (mm) | Outer diameter (mm) | Width (mm) | Thread G | Sleeve length B1 (mm) | Bore diameter bearing d (mm) | Fuse | Locknut | Width nut and lock B2 (mm) | Thread oil connector G1 | Distance oil connector a (mm) | Thread depth oil connector IG1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.52 € | 1 | Available | 5 Days | 35 | 58 | 46 | M40x1,5 | 46 | 40 | MB8 | KM8 | 10.25 | - | - | - | ||
20.22 € | 1 | Available | 5 Days | 40 | 65 | 50 | M45x1,5 | 50 | 45 | MB9 | KM9 | 11.25 | - | - | - | ||
19.38 € | 1 | Available | 3 Days | 45 | 70 | 55 | M50x1,5 | 55 | 50 | MB10 | KM10 | 12.25 | - | - | - | ||
1,204.68 € | 1 | Available | 5 Days | 200 | 280 | 186 | Tr220X4 | 186 | 220 | MB44 | HM44T | 35 | - | - | - | ||
1,613.55 € | 1 | Available | 5 Days | 200 | 280 | 186 | Tr220X4 | 186 | 220 | MB44 | HM44T | 35 | M6 | 4.2 | 7 | ||
1,727.66 € | 1 | Available | 3 Days | 220 | 300 | 199 | Tr240X4 | 199 | 240 | MB48 | HM48T | 37 | M6 | 4.2 | 7 |