Adapter sleeves H30, main dimensions to DIN 5415, taper 1:12 (H3026)

Adapter sleeves H30, main dimensions to DIN 5415, taper 1:12 H3026
  • Volume Discount

Product Details:

Manufacturer part number: H3026

Brand: FAG

Price: 127.22

Delivery time: 3 Days


Technical Data:

Inner diameter: 115 mm

Outer diameter: 155 mm

Width: 80 mm

Thread G: M130x2

Sleeve length B1: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H3026

Part Number
H3026
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Fuse Locknut Width nut and lock B2
(mm)
Width nut and lock B3
(mm)
Thread oil connector G1 Distance oil connector a
(mm)
Thread depth oil connector IG1
(mm)

127.22 €

1 Available 3 Days 11515580M130x280130MBL26KML2623----

Loading...

  1. 1

Basic information

Taper 1:12

This page is Adapter sleeves H30, main dimensions to DIN 5415, taper 1:12, part number H3026.
You can find the detail information about specifications and dimensions on part number H3026.

Variation of this product

Part Number
H3024
H3028
H3030
H3032
H3034
H3036
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Fuse Locknut Width nut and lock B2
(mm)
Width nut and lock B3
(mm)
Thread oil connector G1 Distance oil connector a
(mm)
Thread depth oil connector IG1
(mm)

103.31 €

1 Available 3 Days 11014572M120x272120MBL24KML2422----

170.00 €

1 Available 3 Days 12516582M140x282140MBL28KML2824----

234.37 €

1 Available 3 Days 13518087M150x287150MBL30KML3026----

250.94 €

1 Available 3 Days 14019093M160x393160MBL32KML3227.5----

305.98 €

1 Available 5 Days 150200101M170x3101170MBL34KML3428.5----

334.58 €

1 Available 3 Days 160210109M180x3109180MBL36KML3629.5----

Tech Support