Housing units UCF, four-bolt flanged housing units, square design, cast iron, grub screws in inner ring, RSR seals

Housing units UCF, four-bolt flanged housing units, square design, cast iron, grub screws in inner ring, RSR seals
  • Volume Discount
[Specifications]
・Shaft Bore Dia. d(mm): 20-60
・Width(mm): 33.3-68.7
・H(mm): 108-175

Housing units UCF.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UCF201-J7
UCF202-J7
UCF203-J7
UCF204
UCF204-J7
UCF205-J7
UCF206-J7
UCF207-J7
UCF208
UCF208-J7
UCF209
UCF209-J7
UCF210-J7
UCF211
UCF211-J7
UCF212
UCF212-J7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing
-

14.09 €

1 Available 3 Days ---33.3--
-

14.09 €

1 Available 3 Days ---33.3--
-

18.86 €

1 Available 5 Days ---33.3--

18.87 €

1 Available 5 Days 2012800660033.3-F204
-

18.86 €

1 Available 5 Days ---33.3--
-

16.66 €

1 Available 3 Days ---35.8--
-

20.09 €

1 Available 3 Days 30--40.2108-
-

31.36 €

1 Available 5 Days 35--44.4117-

36.31 €

1 Available 5 Days 40325001980051.2130F208
-

27.11 €

1 Available 3 Days 40--51.2130-

41.35 €

1 Available 5 Days 45325002040052.2137F209
-

41.35 €

1 Available 5 Days 45--52.2137-
-

36.00 €

1 Available 3 Days 50--54.6143-

63.22 €

1 Available 5 Days 55435002900058.4163F211
-

47.20 €

1 Available 9 Days 55--58.4163-

79.55 €

1 Available 5 Days 60520003600068.7175F212
-

79.55 €

1 Available 5 Days 60--68.7175-

Loading...

  1. 1

Tech Support