Needle roller bearings RNA48, dimension series 48, to DIN 617 / ISO 1206 (RNA4840-XL)

Needle roller bearings RNA48, dimension series 48, to DIN 617 / ISO 1206 RNA4840-XL
  • Volume Discount

Product Details:

Manufacturer part number: RNA4840-XL

Brand: INA

Price: 1,172.15

Delivery time: 5 Days


Technical Data:

Internal Diameter: 220 mm

Outer Diameter: 250 mm

Width: 50 mm

Allowable Rotational Speed: 2150 1/min

Basic Load Rating, Dynamic Rating: 260000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RNA4840-XL

Part Number
RNA4840-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

1,172.15 €

1 Available 5 Days 220250502150260000720000

Loading...

  1. 1

This page is Needle roller bearings RNA48, dimension series 48, to DIN 617 / ISO 1206, part number RNA4840-XL.
You can find the detail information about specifications and dimensions on part number RNA4840-XL.

Variation of this product

Part Number
RNA4828-XL
RNA4830-XL
RNA4834-XL
RNA4844-XL
RNA4848-XL
RNA4852-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

304.25 €

1 17 Days 155175353050136000325000

491.65 €

1 Available 5 Days 165190402850172000400000

474.43 €

1 Available 3 Days 185215452550209000510000

962.89 €

1 Available 3 Days 240270501980275000790000

1,216.49 €

1 Available 3 Days 2653006017804000001080000

2,230.23 €

1 Available 5 Days 2853206016604150001160000

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360