Needle roller / axial ball bearings NKX..-Z, axial component, single direction, to DIN 5429, with end cap, for grease lubrication (NKX40-Z-XL)

Needle roller / axial ball bearings NKX..-Z, axial component, single direction, to DIN 5429, with end cap, for grease lubrication NKX40-Z-XL
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: NKX40-Z-XL

Brand: INA

Price: 115.18

Delivery time: Same day


Technical Data:

Internal Diameter: 40 mm

Outer Diameter: 52 mm

Width: 32 mm

Allowable Rotational Speed: 4000 1/min

Basic Load Rating, Dynamic Rating: 29500 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKX40-Z-XL

Part Number
NKX40-Z-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)

115.18 €

72.56 €

1 Same day

Stock

405232400029500470002700063000

Loading...

  1. 1

This page is Needle roller / axial ball bearings NKX..-Z, axial component, single direction, to DIN 5429, with end cap, for grease lubrication, part number NKX40-Z-XL.
You can find the detail information about specifications and dimensions on part number NKX40-Z-XL.

Variation of this product

Part Number
NKX17-Z-XL
NKX20-Z-XL
NKX25-Z-XL
NKX45-Z-XL
NKX50-Z-XL
NKX60-Z-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)

38.51 €

1 Available 3 Days 172625850013500150001080018200

60.26 €

1 Available 4 Days 203030750018600238001420024700

70.07 €

1 Available 5 Days 253730600021300305001960037500

134.32 €

1 Available 4 Days 455832360031000530002800069000

147.00 €

1 Same day

Stock

506235330043000740002900075000

206.55 €

1 Available 3 Days 607240-----

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360