Withdrawal sleeves AH240, main dimensions to DIN 5416, taper 1:30 (AH24024)

Withdrawal sleeves AH240, main dimensions to DIN 5416, taper 1:30 AH24024
  • Volume Discount

Product Details:

Manufacturer part number: AH24024

Brand: FAG

Price: 207.57

Delivery time: 17 Days


Technical Data:

Inner diameter: 115 mm

Thread G: M125x2

Sleeve length B1: 73 mm

Bore diameter bearing d: 120 mm

Bearing overhang a1: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AH24024

Part Number
AH24024
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Bearing overhang a1
(mm)
Thread length IG
(mm)
Thread oil connector G1 Distance oil connector a
(mm)
Thread depth oil connector IG1
(mm)
RoHS Certificate REACH Certificate Weight/Unit
(kg)

207.57 €

1 17 Days 115M125x273120913------

Loading...

  1. 1

Basic information

Taper 1:30

This page is Withdrawal sleeves AH240, main dimensions to DIN 5416, taper 1:30, part number AH24024.
You can find the detail information about specifications and dimensions on part number AH24024.

Variation of this product

Part Number
AH24026
AH24028
AH24030
AH24032
AH24034
AH24036
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Bearing overhang a1
(mm)
Thread length IG
(mm)
Thread oil connector G1 Distance oil connector a
(mm)
Thread depth oil connector IG1
(mm)
RoHS Certificate REACH Certificate Weight/Unit
(kg)

230.85 €

1 17 Days 125M135x2831301014------

271.45 €

1 17 Days 135M145x2831401014------

325.95 €

1 17 Days 145M155x3901501115------

333.57 €

1 Available 5 Days 150M170x3951601115------

374.68 €

1 Available 3 Days 160M180x31061701116------

601.35 €

1 17 Days 170M190x31161801116------

Tech Support