Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008774840000
Part Number
|
---|
0008774840000 |
Part Number | Related to | Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | H2 (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Unit material | Bearing code | Protection cap | Width/diameter of fixing hole N (mm) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 75 | 62000 | 44500 | 67 | ASE15 | 100 | 6.58 | 164 | 825 | GE75-KRR-B | 45.6 | 62 | 22 | 30 | 265 | 48 | 164 | Gray cast iron | GG.ASE15 | - | 30 | RASE75-XL |
Loading...
Bearing Unit, Type | Pillow Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Eccentric locking collar | Number of fixing holes | 2 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Model | cylindrical | Model series | RASE.. |
Thread | M6 | Lubrication hole Q | M6 | Relubrication possible yes/no | yes |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is INA Pillow Block Unit with Long Base, Gray Cast Iron, Eccentric Locking Collar, R Seal, part number 0008774840000.
You can find the detail information about specifications and dimensions on part number 0008774840000.
Configure
Basic Attributes
Protection cap
Type
Shaft Bore Dia. d(mm)
B1(mm)
Housing
d3 max.(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit code
S1(mm)
H2(mm)
Unit width A(mm)
N1(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Unit material
Bearing code
Width/diameter of fixing hole N(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008307710000 |
0008774680000 |
0008774760000 |
0008775650000 |
0008775730000 |
0008775810000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | H2 (mm) | Unit width A (mm) | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Unit material | Bearing code | Protection cap | Width/diameter of fixing hole N (mm) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 293.37 € | 1 | 5 Days | 80 | 72000 | 54000 | 70.7 | - | 108 | 8.49 | 175 | 89 | GE80-KRR-B | 47.6 | 72 | 26 | 34 | 290 | 55 | 175 | Gray cast iron | GG.ASE16 | - | 34 | - | ||
203.06 € | 1 | 5 Days | 65 | 62000 | 44000 | 66 | ASE14 | 96 | 6.48 | 156 | 794 | GE65-214-KRR-B | 44.6 | 62 | 22 | 28 | 260 | 44 | 156 | Gray cast iron | GG.ASE14 | - | 28 | RASE65-214-XL | |||
- | - | 1 | 5 Days | 70 | 62000 | 44000 | 66 | - | 96 | 6.06 | 156 | 794 | GE70-KRR-B | 44.6 | 62 | 22 | 28 | 260 | 44 | 156 | Gray cast iron | GG.ASE14 | - | 28 | - | ||
- | 1 | 5 Days | 90 | 96000 | 72000 | 69.6 | ASE18 | 118 | 12.04 | 200 | 1016 | GE90-KRR-B | 46.6 | 96 | 27 | 35 | 330 | 55 | 200 | Gray cast iron | GG.ASE18 | - | 35 | RASE90-XL | |||
- | 1 | 5 Days | 100 | 122000 | 93000 | 75 | ASE20 | 132 | 18.03 | 225 | 115 | GE100-KRR-B | 49.5 | 122 | 30 | 38 | 380 | 62 | 225 | Gray cast iron | GG.ASE20 | - | 38 | RASE100-XL | |||
926.40 € | 1 | 5 Days | 120 | 155000 | 131000 | 81 | ASE24 | 152 | 26.5 | 265 | 135 | GE120-KRR-B | 52.5 | 155 | 33 | 41 | 440 | 70 | 265 | Gray cast iron | GG.ASE24 | - | 41 | RASE120-XL |