Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Width (mm) | Inner Diameter (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Outer surface designation | Temperature resistant up to (°C) | Fatigue limit load Pu (kN) | Width C (mm) | Maximum radial load, static (kN) | Outer surface design | Permitted radial load, dynamic (kN) | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | 5 Days | 52 | 25 | 25 | 29 | 40.5 | 4200 | - | 140 | 5.3 | 24 | 34 | Cylindrical | 17.1 | 0.279 | - | ||
- | - | 1 | 5 Days | 62 | 25 | 25 | 35.5 | 54 | 4200 | - | 140 | 6.9 | 24 | 54 | Cylindrical | 54 | 0.446 | - | ||
- | - | 1 | 5 Days | 62 | 29 | 30 | 40 | 55 | 2600 | - | 140 | 7.3 | 28 | 46 | Cylindrical | 23.4 | 0.463 | - | ||
- | - | 1 | 5 Days | 80 | 29 | 35 | 51 | 78 | 2100 | - | 140 | 10.3 | 28 | 78 | Cylindrical | 76 | 0.838 | - | ||
- | - | 1 | 5 Days | 90 | 32 | 40 | 66 | 101 | 1600 | - | 140 | 13.9 | 30 | 101 | Cylindrical | 84 | 1.127 | - | ||
- | - | 1 | 5 Days | 80 | 32 | 40 | 56 | 80 | 1600 | - | 140 | 11 | 30 | 60 | Cylindrical | 31 | 0.816 | - | ||
- | - | 1 | 5 Days | 110 | 32 | 50 | 76 | 128 | 1300 | - | 140 | 17.9 | 30 | 128 | Cylindrical | 128 | 1.684 | - | ||
- | 1 | 5 Days | 35 | 19 | 15 | 15.3 | 18.7 | 6500 | Improved INA section | 140 | 2.43 | 18 | 16.8 | Spherical | 8.5 | 0.099 | NUTR15 | |||
- | 1 | 5 Days | 42 | 19 | 15 | 18.3 | 24.3 | 6500 | Improved INA section | 140 | 3.1 | 18 | 24.3 | Spherical | 24.3 | 0.159 | NUTR1542 | |||
- | 1 | 5 Days | 40 | 21 | 17 | 18.7 | 24.9 | 5500 | Improved INA section | 140 | 3.15 | 20 | 24.9 | Spherical | 13 | 0.147 | NUTR17 | |||
- | 1 | 5 Days | 47 | 21 | 17 | 21.6 | 30.5 | 5500 | Improved INA section | 140 | 3.85 | 20 | 30.5 | Spherical | 30.5 | 0.221 | NUTR1747 | |||
- | 1 | 5 Days | 47 | 25 | 20 | 28.5 | 37.5 | 4200 | Improved INA section | 140 | 4.85 | 24 | 32.5 | Spherical | 16.2 | 0.244 | NUTR20 | |||
- | 1 | 5 Days | 52 | 25 | 20 | 32 | 44 | 4200 | Improved INA section | 140 | 5.7 | 24 | 44 | Spherical | 38 | 0.317 | NUTR2052 | |||
- | 1 | 5 Days | 52 | 25 | 25 | 29 | 40.5 | 4200 | Improved INA section | 140 | 5.3 | 24 | 34 | Spherical | 17.1 | 0.279 | NUTR25 | |||
- | 1 | 5 Days | 62 | 25 | 25 | 35.5 | 54 | 4200 | Improved INA section | 140 | 6.9 | 24 | 54 | Spherical | 54 | 0.445 | NUTR2562 | |||
- | 1 | 5 Days | 62 | 29 | 30 | 40 | 55 | 2600 | Improved INA section | 140 | 7.3 | 28 | 46 | Spherical | 23.4 | 0.462 | NUTR30 | |||
- | 1 | 5 Days | 72 | 29 | 30 | 48 | 70 | 2600 | Improved INA section | 140 | 9.2 | 28 | 70 | Spherical | 68 | 0.71 | NUTR3072 | |||
- | 1 | 5 Days | 72 | 29 | 35 | 45 | 65 | 2100 | Improved INA section | 140 | 8.7 | 28 | 63 | Spherical | 31.5 | 0.629 | NUTR35 | |||
- | 1 | 5 Days | 80 | 29 | 35 | 51 | 78 | 2100 | Improved INA section | 140 | 10.3 | 28 | 78 | Spherical | 76 | 0.859 | NUTR3580 | |||
- | 1 | 5 Days | 80 | 32 | 40 | 56 | 80 | 1600 | Improved INA section | 140 | 11 | 32 | 60 | Spherical | 31 | 0.816 | NUTR40 | |||
- | 1 | 5 Days | 90 | 32 | 40 | 66 | 101 | 1600 | Improved INA section | 140 | 13.9 | 30 | 101 | Spherical | 84 | 1.126 | NUTR4090 | |||
- | 1 | 5 Days | 85 | 32 | 45 | 56 | 83 | 1400 | Improved INA section | 140 | 11.5 | 30 | 62 | Spherical | 32 | 0.884 | NUTR45 | |||
- | 1 | 5 Days | 100 | 32 | 45 | 72 | 115 | 1400 | Improved INA section | 100 | 15.8 | 30 | 115 | Spherical | 106 | 1.387 | NUTR45100 | |||
- | 1 | 5 Days | 90 | 32 | 50 | 56 | 86 | 1300 | Improved INA section | 140 | 11.9 | 30 | 63 | Spherical | 32.5 | 0.951 | NUTR50 | |||
- | 1 | 5 Days | 110 | 32 | 50 | 76 | 128 | 1300 | Improved INA section | 140 | 17.6 | 30 | 128 | Spherical | 128 | 1.683 | NUTR50110 | |||
- | - | 1 | 5 Days | 35 | 19 | 15 | 15.3 | 18.7 | 6500 | - | 140 | 2.43 | 18 | 16.8 | Cylindrical | 8.5 | 0.099 | - | ||
- | - | 1 | 5 Days | 42 | 19 | 15 | 18.3 | 24.3 | 6500 | - | 140 | 3.1 | 18 | 24.3 | Cylindrical | 24.3 | 0.158 | - | ||
- | - | 1 | 5 Days | 52 | 25 | 20 | 32 | 44 | 4200 | - | 140 | 5.7 | 24 | 44 | Cylindrical | 38 | 0.318 | - | ||
- | - | 1 | 5 Days | 47 | 25 | 20 | 28.5 | 37.5 | 4200 | - | 140 | 4.85 | 24 | 32.5 | Cylindrical | 16.2 | 0.244 | - | ||
- | - | 1 | 5 Days | 47 | 20 | 17 | 21.3 | 30.5 | 5500 | - | 140 | 3.85 | 21 | 30.5 | Cylindrical | 30.5 | 0.222 | - | ||
- | - | 1 | 5 Days | 40 | 21 | 17 | 18.7 | 24.9 | 5500 | - | 140 | 3.15 | 20 | 24.9 | Cylindrical | 13 | 0.147 | - |
Loading...
Inner Ring | Available | Design | Support roller | Temperature resistant from(°C) | -30 |
---|---|---|---|---|---|
Bore shape | Cylindrical | Designator cover / seal | Labyrinth gasket on both sides | Number of rows | 2 |
Marking cover / seal | Standard | Can be relubricated (yes / no) | Yes | Axial guidance (yes / no) | Yes |
Lubricating nipple (yes / no) | No | Model series | NUTR.. | Full needle (yes / no) | Yes |
Roller shape | Roller | Accuracy class | PN | Cage material | None |
Customs tariff — weight unit | kg | Customs tariff — weight per | 1 | Customs tariff — item number | 84825000 |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
Roller Outer Diameter D(φ)
Width(mm)
Inner Diameter(mm)
Allowable Rotational Speed(1/min)
Outer surface designation
Temperature resistant up to(°C)
Fatigue limit load Pu(kN)
Width C(mm)
Maximum radial load, static(kN)
Outer surface design
Permitted radial load, dynamic(kN)
Customs tariff — weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes