Track rollers / single row / outer ring spherical / INA (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0004988580000
0008076130000
0008086280000
0008096670000
0008118070000
0008134510000
0008144150000
0008155430000
0009172140000
0009713590000
0009713670000
0502741630000
0578789190000
0584419050000
0585952790000
0899645190000
0922432070000
0922432230000
230LR202-2RSR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Designator cover / seal Fatigue limit load Pu
(kN)
Width C
(mm)
Marking cover / seal Customs tariff — weight
(kg)
Customs tariff — item number Product code

19.31 €

1 5 Days 1230530015000Radial2800Lip gasket on both sides, radial sealing0.14482RSR0.02384821010LR6001-2RSR
-

20.34 €

1 5 Days 1540---3350Lip gasket on both sides, radial sealing0.1711NPP0.0784821090-
-

21.58 €

1 5 Days 1747---4450Lip gasket on both sides, axial sealing0.223122RSR0.1184821090-
-

24.14 €

1 5 Days 2052---5600Lip gasket on both sides, radial sealing0.233142RSR0.1584821090-

35.46 €

1 5 Days 3072176005500Radial9900Lip gasket on both sides, axial sealing0.5162RS0.3384821090LR206-2RS

44.14 €

1 5 Days 3580219004500Radial12400Lip gasket on both sides, axial sealing0.64172RS0.484821090LR207-2RS
-

65.03 €

1 5 Days 4085----Lip gasket on both sides, axial sealing-182RS0.4584821090-

66.77 €

1 5 Days 4590237003600Radial14100Lip gasket on both sides, axial sealing0.73192RS0.584821090LR209-2RS

17.29 €

1 5 Days 1028500016000Radial2550Lip gasket on both sides, radial sealing0.12882RSR0.02484821010LR6000-2RSR
-

18.22 €

1 5 Days 413---350Lip gasket on both sides, radial sealing0.01842RSR0.00384821010-

16.83 €

1 5 Days 516129023000Radial510Lip gasket on both sides, radial sealing0.02652RSR0.00584821010LR605-2RSR

32.26 €

1 5 Days 2562133007000Radial7300Lip gasket on both sides, radial sealing0.36152RSR0.2384821090LR205-2RSR
-

17.26 €

1 5 Days 1032---2310Lip gasket on both sides, radial sealing0.11792RSR0.0584821090-

16.26 €

1 5 Days 824295019000Radial1280Lip gasket on both sides, radial sealing0.06372RSR0.01684821010LR608-2RSR
-

19.31 €

1 5 Days 1230---2800Lip gasket on both sides, radial sealing0.14482RSR0.02684821010-

17.94 €

1 5 Days 1235600012000Radial2850Lip gasket on both sides, radial sealing0.137102RSR0.04784821090LR201-2RSR

21.58 €

1 5 Days 174789009000Radial4550Lip gasket on both sides, radial sealing0.223122RSR0.10884821090LR203-2RSR

21.94 €

1 5 Days 2052113008000Radial5900Lip gasket on both sides, radial sealing0.295142RSR0.14384821090LR204-2RSR
-

18.48 €

1 5 Days 1540---3350Lip gasket on both sides, radial sealing0.17112RSR0.0784821090-

Loading...

  1. 1

Basic information

Bearing Ring Shape Ball Number of Bearing Ring Rows Single Row Product type Roller
Outer surface designation R=500 Temperature resistant from(°C) -20 Eccentric (yes / no) No
Hexagon socket (yes / no) No Can be relubricated (yes / no) No Lubricating nipple (yes / no) No
Model series LR.. Outer surface design Spherical Temperature resistant up to(°C) 120
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — country of origin DE

Tech Support