Linear ball bearings / KBS..-PP / sealed on all sides / adjustable / corrosion-resistant design possible

Linear ball bearings / KBS..-PP / sealed on all sides / adjustable / corrosion-resistant design possible
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 32~100
・Outer Diameter D(mm): 22~75
・B3(mm): 1

Linear ball bearings KBS..-PP, machined range, adjustable, sealed on all sides, corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBS12-PP
KBS16-PP
KBS20-PP
KBS25-PP
KBS30-PP
KBS40-PP
KBS50-PP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
Outer Diameter D
(mm)
load capacity dyn. C min
(N)
load capacity dyn. C max
(N)
load capacity stat. C0 min
(N)
load capacity stat. C0 max
(N)
Number of rows balls L2
(mm)
BL2
(mm)
DN
(mm)
N2
(mm)
χ
(°)
Mass
(g)

41.02 €

1 Available 4 Days 123222540640385570522.61.3211.55536

45.30 €

1 Available 4 Days 163626710840530780524.61.324.925447

52.53 €

1 Available 4 Days 2045321570166012301570631.21.630.3262.588

68.02 €

1 Available 4 Days 2558402800295022202850643.71.8537.52.562186
-

77.85 €

1 Available 4 Days 3068473600380028503600651.71.8544.52.564297
-

100.65 €

1 Available 4 Days 4080626000640044005600660.32.1559364597

157.75 €

1 Available 4 Days 50100758700920063008000677.32.6572464975

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available B3(mm) 1

Tech Support