Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KH06-PP
Part Number
|
---|
KH06-PP |
Part Number | Related to | Minimum order quantity | Volume Discount | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C min (N) | load capacity dyn. C max (N) | load capacity stat. C0 min (N) | load capacity stat. C0 max (N) | N2 (mm) | JL4 (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 6 | 22 | 12 | 340 | 390 | 240 | 340 | 2 | 4 | 7 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Linear ball bearings / KH..-PP / greased at first / sealed at both ends / relubrication possible, part number KH06-PP.
You can find the detail information about specifications and dimensions on part number KH06-PP.
Configure
Basic Attributes
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Outer Diameter D(φ)
load capacity dyn. C min(N)
load capacity dyn. C max(N)
load capacity stat. C0 min(N)
load capacity stat. C0 max(N)
N2(mm)
JL4(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KH10-PP |
KH12-PP |
KH14-PP |
KH16-PP |
KH20-PP |
KH30-PP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C min (N) | load capacity dyn. C max (N) | load capacity stat. C0 min (N) | load capacity stat. C0 max (N) | N2 (mm) | JL4 (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 10 | 26 | 17 | 510 | 590 | 370 | 520 | 2.5 | 6 | 15 | |||
- | 1 | 4 Days | 12 | 28 | 19 | 670 | 800 | 510 | 740 | 2.5 | 6 | 18 | |||
- | 1 | 4 Days | 14 | 28 | 21 | 690 | 830 | 520 | 760 | 2.5 | 6 | 20 | |||
12.39 € | 1 | 7 Days | 16 | 30 | 24 | 890 | 1060 | 620 | 910 | 2.5 | 7 | 27 | |||
13.55 € | 1 | 7 Days | 20 | 30 | 28 | 1110 | 1170 | 790 | 1010 | 2.5 | 7 | 33 | |||
- | 1 | 4 Days | 30 | 50 | 40 | 3300 | 3300 | 2700 | 3100 | 2.5 | 8 | 95 |