Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KNO25-B
Part Number
|
---|
KNO25-B |
Part Number | Related to | Minimum order quantity | Volume Discount | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C max (N) | load capacity stat. C0 max (N) | Number of rows balls | B2 (mm) | b1 max (mm) | T4 (mm) | N4 (mm) | Angle of sector opening A10 (mm) | Angle of sector opening α (°) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 25 | 58 | 40 | 3100 | 2260 | 5 | 11.5 | 2.5 | 1.4 | 3 | 1.5 | 57 | 133 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Linear ball bearings / KNO..-B / open design / relubrication facility / angle adjustable, part number KNO25-B.
You can find the detail information about specifications and dimensions on part number KNO25-B.
Configure
Basic Attributes
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Outer Diameter D(φ)
load capacity dyn. C max(N)
load capacity stat. C0 max(N)
Number of rows balls
B2(mm)
b1 max(mm)
T4(mm)
N4(mm)
Angle of sector opening A10(mm)
Angle of sector opening α(°)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KNO12-B |
KNO16-B |
KNO20-B |
KNO30-B |
KNO40-B |
KNO50-B |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C max (N) | load capacity stat. C0 max (N) | Number of rows balls | B2 (mm) | b1 max (mm) | T4 (mm) | N4 (mm) | Angle of sector opening A10 (mm) | Angle of sector opening α (°) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 12 | 32 | 22 | 840 | 640 | 4 | 6.5 | 1.5 | 0.7 | 3 | - | 66 | 20 | |||
- | 1 | 4 Days | 16 | 36 | 26 | 1000 | 750 | 4 | 9 | 1.5 | 0.7 | 3 | - | 68 | 20 | |||
- | 1 | 4 Days | 20 | 45 | 32 | 1740 | 1240 | 5 | 9 | 2.5 | 0.9 | 3 | - | 55 | 50 | |||
- | 1 | 4 Days | 30 | 68 | 47 | 3750 | 2850 | 5 | 14 | 2.5 | 2.2 | 3 | 2 | 57 | 159 | |||
- | 1 | 4 Days | 40 | 80 | 62 | 6300 | 4350 | 5 | 19 | 3 | 2.2 | 3 | 1.5 | 56 | 312 | |||
117.62 € | 1 | 17 Days | 50 | 100 | 75 | 9300 | 6500 | 5 | 22.5 | 3 | 2.3 | 5 | 2.5 | 54 | 470 |