Flanged Housings F5..-D-A-L, Triangular, for Bearings with Tapered Bore and Adapter Sleeve, with Felt Seals, for Grease Lubrication (F505-A-L)

Flanged Housings F5..-D-A-L, Triangular, for Bearings with Tapered Bore and Adapter Sleeve, with Felt Seals, for Grease Lubrication F505-A-L
  • Volume Discount

Product Details:

Manufacturer part number: F505-A-L

Brand: FAG

Price: 61.29

Delivery time: 3 Days


Technical Data:

Inner Diameter: 20 mm

Outer Diameter: 52 mm

Width: 50 mm

Thickness: 10 mm

Flange width: 110 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F505-A-L

Part Number
F505-A-L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Thickness
(mm)
Flange width
(mm)
Flange height
(mm)
Size of fixing screws Weight
(kg)

61.29 €

1 Available 3 Days 20525010110100M101.2

Loading...

  1. 1

Basic information

Number of fastening holes 3 RoHS Certificate Available REACH Certificate Available

This page is Flanged Housings F5..-D-A-L, Triangular, for Bearings with Tapered Bore and Adapter Sleeve, with Felt Seals, for Grease Lubrication, part number F505-A-L.
You can find the detail information about specifications and dimensions on part number F505-A-L.

Variation of this product

Part Number
F506-A-L
F507-A-L
F508-A-L
F509-A-L
F510-A-L
F511-A-L
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Thickness
(mm)
Flange width
(mm)
Flange height
(mm)
Size of fixing screws Weight
(kg)

85.78 €

1 Available 4 Days 25625512130117M101.6

86.28 €

1 Available 4 Days 30725712145130M122

100.37 €

1 Available 4 Days 35806512160143M122.7

103.05 €

1 Available 3 Days 40856515180160M123.6

138.29 €

1 Available 3 Days 45906515180160M123.3

167.22 €

1 Available 3 Days 501007116190170M124.2

Tech Support