Mounting Rail Outlet

Click on this image to zoom in.

Click on this image to zoom in.

Mounting Rail Outlet

Standard Unit Price:
17.12
Shipping Days:
9 Days

Feed-through plug for RJ45 cable.

Basic Specifications

  • Connection 1
    RJ45 8(8)
  • Connection type connection 1
    Other
  • Connection type connection 2
    Other
  • With terminal resistor
    Yes
Part Number
Connection 2

Refine by

  • RJ45 8(8)
  • Other
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
RJ45 8(8)
9 Days
22.88

8946920000
Part Number : 8946920000
Shipping Days 9 Days
Standard Unit Price 22.88

Specificationtitle

  • Connection 1
    RJ45 8(8)
  • Connection type connection 1
    Other
  • Connection 2
    RJ45 8(8)
  • Connection type connection 2
    Other
  • With terminal resistor
    Yes
Other
9 Days
22.88

8946930000
Part Number : 8946930000
Shipping Days 9 Days
Standard Unit Price 22.88

Specificationtitle

  • Connection 1
    RJ45 8(8)
  • Connection type connection 1
    Other
  • Connection 2
    Other
  • Connection type connection 2
    Other
  • With terminal resistor
    Yes
Other
9 Days
22.88

8946940000
Part Number : 8946940000
Shipping Days 9 Days
Standard Unit Price 22.88

Specificationtitle

  • Connection 1
    RJ45 8(8)
  • Connection type connection 1
    Other
  • Connection 2
    Other
  • Connection type connection 2
    Other
  • With terminal resistor
    Yes
Other
30 Days
22.88

8946950000
Part Number : 8946950000
Shipping Days 30 Days
Standard Unit Price 22.88

Specificationtitle

  • Connection 1
    RJ45 8(8)
  • Connection type connection 1
    Other
  • Connection 2
    Other
  • Connection type connection 2
    Other
  • With terminal resistor
    Yes
-
9 Days
17.12

8946970000
Part Number : 8946970000
Shipping Days 9 Days
Standard Unit Price 17.12

Specificationtitle

  • Connection 1
    -
  • Connection type connection 1
    -
  • Connection 2
    -
  • Connection type connection 2
    -
  • With terminal resistor
    -
-
23 Days
18.88

8946980000
Part Number : 8946980000
Shipping Days 23 Days
Standard Unit Price 18.88

Specificationtitle

  • Connection 1
    -
  • Connection type connection 1
    -
  • Connection 2
    -
  • Connection type connection 2
    -
  • With terminal resistor
    -
-
23 Days
26.80

8946990000
Part Number : 8946990000
Shipping Days 23 Days
Standard Unit Price 26.80

Specificationtitle

  • Connection 1
    -
  • Connection type connection 1
    -
  • Connection 2
    -
  • Connection type connection 2
    -
  • With terminal resistor
    -
-
23 Days
26.80

8947000000
Part Number : 8947000000
Shipping Days 23 Days
Standard Unit Price 26.80

Specificationtitle

  • Connection 1
    -
  • Connection type connection 1
    -
  • Connection 2
    -
  • Connection type connection 2
    -
  • With terminal resistor
    -
-
23 Days
29.45

8947010000
Part Number : 8947010000
Shipping Days 23 Days
Standard Unit Price 29.45

Specificationtitle

  • Connection 1
    -
  • Connection type connection 1
    -
  • Connection 2
    -
  • Connection type connection 2
    -
  • With terminal resistor
    -
-
23 Days
30.15

8947020000
Part Number : 8947020000
Shipping Days 23 Days
Standard Unit Price 30.15

Specificationtitle

  • Connection 1
    -
  • Connection type connection 1
    -
  • Connection 2
    -
  • Connection type connection 2
    -
  • With terminal resistor
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support