Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | AWG (min.) | AWG max. | Min. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Nominal current (A) | Operating voltage (range) | Frame size | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.43 € | 1 | 11 Days | 79 | 45 | 73 | 20 | 12 | 0.5 | 0.5 | 1.25 | 690 V AC | S00 | Screws | |||
78.43 € | 1 | 9 Days | 79 | 45 | 73 | 20 | 12 | 0.5 | 0.5 | 4 | 690 V AC | S00 | Screws | |||
78.43 € | 1 | 3 Days | 79 | 45 | 73 | 20 | 12 | 0.5 | 0.5 | 12 | 690 V AC | S00 | Screws | |||
87.13 € | 1 | Available | 11 Days | 79 | 45 | 73 | 20 | 12 | 0.5 | 0.5 | 16 | 690 V AC | S00 | Screws | ||
- | 87.13 € | 1 | Available | 11 Days | 72 | 45 | 90 | 20 | 12 | 0.5 | 0.5 | 1.25 | 690 V AC | S00 | Spring-loaded connector | |
- | 87.13 € | 1 | Available | 9 Days | 72 | 45 | 90 | 20 | 12 | 0.5 | 0.5 | 4 | 690 V AC | S00 | Spring-loaded connector | |
- | 87.13 € | 1 | Available | 11 Days | 79 | 45 | 73 | 20 | 12 | 0.5 | 0.5 | 0.4 | 690 V AC | S00 | Screws | |
- | 87.13 € | 1 | Available | 11 Days | 72 | 45 | 90 | 20 | 12 | 0.5 | 0.5 | 0.4 | 690 V AC | S00 | Spring-loaded connector | |
- | 87.13 € | 1 | Available | 11 Days | 72 | 45 | 90 | 20 | 12 | 0.5 | 0.5 | 12 | 690 V AC | S00 | Spring-loaded connector | |
- | 87.13 € | 1 | Available | 11 Days | 72 | 45 | 90 | 20 | 12 | 0.5 | 0.5 | 16 | 690 V AC | S00 | Spring-loaded connector | |
- | 102.39 € | 1 | Available | 11 Days | 72 | 45 | 90 | 20 | 12 | 0.5 | 0.5 | 1.25 | 690 V AC | S00 | Spring-loaded connector | |
- | 102.39 € | 1 | Available | 11 Days | 79 | 45 | 73 | 20 | 12 | 0.5 | 0.5 | 4 | 690 V AC | S00 | Screws | |
- | 102.39 € | 1 | Available | 11 Days | 72 | 45 | 90 | 20 | 12 | 0.5 | 0.5 | 4 | 690 V AC | S00 | Spring-loaded connector | |
- | 102.39 € | 1 | Available | 11 Days | 79 | 45 | 73 | 20 | 12 | 0.5 | 0.5 | 0.4 | 690 V AC | S00 | Screws | |
- | 102.39 € | 1 | Available | 98 Days | 72 | 45 | 90 | 20 | 12 | 0.5 | 0.5 | 0.4 | 690 V AC | S00 | Spring-loaded connector | |
- | 102.39 € | 1 | Available | 11 Days | 79 | 45 | 73 | 20 | 12 | 0.5 | 0.5 | 12 | 690 V AC | S00 | Screws | |
- | 102.39 € | 1 | Available | 11 Days | 72 | 45 | 90 | 20 | 12 | 0.5 | 0.5 | 12 | 690 V AC | S00 | Spring-loaded connector | |
- | 102.39 € | 1 | Available | 11 Days | 79 | 45 | 73 | 20 | 12 | 0.5 | 0.5 | 16 | 690 V AC | S00 | Screws | |
- | 102.39 € | 1 | Available | 11 Days | 72 | 45 | 90 | 20 | 12 | 0.5 | 0.5 | 16 | 690 V AC | S00 | Spring-loaded connector | |
147.05 € | 1 | Available | 11 Days | 87 | 45 | 84 | 16 | 8 | 1 | 1 | 40 | 690 V AC | S0 | Screws | ||
- | 98.04 € | 1 | 11 Days | 87 | 45 | 84 | 16 | 8 | 1 | 1 | 1.25 | 690 V AC | S0 | Screws | ||
- | 98.04 € | 1 | 11 Days | 109 | 45 | 85 | 18 | 8 | 1 | 1 | 1.25 | 690 V AC | S0 | Spring-loaded connector | ||
- | 98.04 € | 1 | 9 Days | 87 | 45 | 84 | 16 | 8 | 1 | 1 | 4 | 690 V AC | S0 | Screws | ||
- | 98.04 € | 1 | 11 Days | 109 | 45 | 85 | 18 | 8 | 1 | 1 | 4 | 690 V AC | S0 | Spring-loaded connector | ||
- | 89.63 € | 1 | 11 Days | 87 | 45 | 84 | 16 | 8 | 1 | 1 | 25 | 690 V AC | S0 | Screws | ||
- | 98.04 € | 1 | 11 Days | 109 | 45 | 85 | 18 | 8 | 1 | 1 | 25 | 690 V AC | S0 | Spring-loaded connector | ||
- | 98.04 € | 1 | 11 Days | 87 | 45 | 84 | 16 | 8 | 1 | 1 | 0.4 | 690 V AC | S0 | Screws | ||
- | 98.04 € | 1 | 9 Days | 109 | 45 | 85 | 18 | 8 | 1 | 1 | 0.4 | 690 V AC | S0 | Spring-loaded connector | ||
- | 89.63 € | 1 | 11 Days | 87 | 45 | 84 | 16 | 8 | 1 | 1 | 12 | 690 V AC | S0 | Screws | ||
- | 98.04 € | 1 | 11 Days | 109 | 45 | 85 | 18 | 8 | 1 | 1 | 12 | 690 V AC | S0 | Spring-loaded connector | ||
- | 147.05 € | 1 | Available | 9 Days | 109 | 45 | 85 | 18 | 8 | 1 | 1 | 40 | 690 V AC | S0 | Spring-loaded connector | |
- | 119.83 € | 1 | Available | 11 Days | 87 | 45 | 84 | 16 | 8 | 1 | 1 | 1.25 | 690 V AC | S0 | Screws | |
- | 105.31 € | 1 | 9 Days | 87 | 45 | 84 | 16 | 8 | 1 | 1 | 4 | 690 V AC | S0 | Screws | ||
- | 119.83 € | 1 | Available | 11 Days | 109 | 45 | 85 | 18 | 8 | 1 | 1 | 4 | 690 V AC | S0 | Spring-loaded connector | |
- | 105.31 € | 1 | 11 Days | 87 | 45 | 84 | 16 | 8 | 1 | 1 | 25 | 690 V AC | S0 | Screws | ||
- | 119.83 € | 1 | Available | 11 Days | 109 | 45 | 85 | 18 | 8 | 1 | 1 | 25 | 690 V AC | S0 | Spring-loaded connector | |
- | 119.83 € | 1 | Available | 11 Days | 87 | 45 | 84 | 16 | 8 | 1 | 1 | 0.4 | 690 V AC | S0 | Screws | |
- | 119.83 € | 1 | Available | 11 Days | 87 | 45 | 84 | 16 | 8 | 1 | 1 | 12 | 690 V AC | S0 | Screws | |
- | 169.43 € | 1 | Available | 11 Days | 87 | 45 | 84 | 16 | 8 | 1 | 1 | 32 | 690 V AC | S0 | Screws | |
- | 169.43 € | 1 | Available | 11 Days | 109 | 45 | 85 | 18 | 8 | 1 | 1 | 32 | 690 V AC | S0 | Spring-loaded connector | |
180.36 € | 1 | Available | 11 Days | 99 | 55 | 104 | 18 | 1 | 1 | 1 | 50 | 690 V AC | S2 | Screws | ||
213.16 € | 1 | Available | 11 Days | 99 | 55 | 104 | 18 | 1 | 1 | 1 | 80 | 690 V AC | S2 | Screws | ||
- | 163.96 € | 1 | Available | 11 Days | 99 | 55 | 104 | 18 | 1 | 1 | 1 | 50 | 690 V AC | S2 | Screws | |
- | 163.96 € | 1 | Available | 11 Days | 81 | 55 | 109 | 20 | 14 | - | 1 | 50 | 690 V AC | S2 | Ring-type transformer | |
- | 213.16 € | 1 | Available | 9 Days | 81 | 55 | 109 | 20 | 14 | - | 1 | 80 | 690 V AC | S2 | Ring-type transformer | |
- | 191.29 € | 1 | Available | 11 Days | 99 | 55 | 104 | 18 | 1 | 1 | 1 | 50 | 690 V AC | S2 | Screws | |
- | 191.29 € | 1 | Available | 11 Days | 81 | 55 | 109 | 20 | 14 | - | 1 | 50 | 690 V AC | S2 | Ring-type transformer | |
- | 191.29 € | 1 | Available | 11 Days | 81 | 55 | 109 | 24 | 16 | - | 1 | 50 | 690 V AC | S2 | Ring-type transformer | |
- | 240.48 € | 1 | Available | 11 Days | 99 | 55 | 104 | 18 | 1 | 1 | 1 | 60 | 690 V AC | S2 | Screws | |
- | 240.48 € | 1 | Available | 11 Days | 99 | 55 | 104 | 18 | 1 | 1 | 1 | 60 | 690 V AC | S2 | Screws | |
- | 240.48 € | 1 | Available | 11 Days | 81 | 55 | 109 | 24 | 16 | - | 1 | 80 | 690 V AC | S2 | Ring-type transformer | |
- | 180.36 € | 1 | Available | 11 Days | 106 | 70 | 124 | 10 | 1 | 2.5 | 2.5 | 50 | 1000 V AC | S3 | Screws | |
- | 180.36 € | 1 | Available | 11 Days | 106 | 70 | 124 | 10 | 1 | 2.5 | 2.5 | 50 | 1000 V AC | S3 | Screws | |
- | 229.55 € | 1 | Available | 11 Days | 106 | 70 | 124 | 20 | 14 | - | - | 50 | 1000 V AC | S3 | Ring-type transformer | |
- | 229.55 € | 1 | Available | 98 Days | 106 | 70 | 124 | 24 | 16 | - | - | 50 | 1000 V AC | S3 | Ring-type transformer | |
- | 251.40 € | 1 | Available | 11 Days | 106 | 70 | 124 | 10 | 1 | 2.5 | 2.5 | 115 | 1000 V AC | S3 | Screws | |
- | 251.40 € | 1 | Available | 11 Days | 106 | 70 | 124 | 10 | 1 | 2.5 | 2.5 | 115 | 1000 V AC | S3 | Screws | |
- | 251.40 € | 1 | Available | 11 Days | 106 | 70 | 124 | 20 | 14 | - | - | 115 | 1000 V AC | S3 | Ring-type transformer | |
- | 251.40 € | 1 | Available | 11 Days | 106 | 70 | 124 | 24 | 16 | - | - | 115 | 1000 V AC | S3 | Ring-type transformer | |
- | 218.63 € | 1 | Available | 11 Days | 106 | 70 | 124 | 10 | 1 | 2.5 | 2.5 | 50 | 1000 V AC | S3 | Screws |
Loading...
Min. temperature(°C) | -25 | Max. temperature(°C) | +60 | IP rating | IP20 |
---|---|---|---|---|---|
Contact type | 1 maker, 1 breaker |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
AWG (min.)
AWG max.
Min. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Nominal current(A)
Operating voltage (range)
Frame size
Connection (components)
Filter by standard shipping days
Optional Attributes