Jig Pins / Standard(h7) Set Screw / Notch Shape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Jig Pins/Standard(h7) Set Screw/Notch Shape:Related Image

TypeMaterialHardness
Circumference GrooveNotchedShape
ELNSAELNCARoundEN 1.7220 Equiv.Treated Hardness 35~40HRC
ELNSDELNCDDiamond
TELNSATELNCARoundEN 1.7242 Equiv.Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads
TELNSDTELNCDDiamond

Specifications

Part Number P B L A E
- - - - -
TypeTip ShapeD          
ELASAA6-P5.0-B10-L5-A60-E5
ELNCAB6-P8.0-B10-L10-A60
Part NumberP
0.1mm Increment
B
1mm Increment
LA SelectionE (Shape A)
1mm
Increment
RWUnit Price
TypeTip ShapeDh7Circumference Groove Shape 1mm IncrementNotch Shape SelectionCircumference GrooveNotched
[Circumference Groove][Notched]ELNSAELNSDTELNSATELNSDELNCAELNCDTELNCATELNCD
Hardened
(Round)
ELNSA

(Diamond)
ELNSD
Hardened
(Round)
TELNSA

(Diamond)
TELNSD
Hardened
(Round)
ELNCA

(Diamond)
ELNCD
Carburized
(Round)
TELNCA

(Diamond)
TELNCD
A
(Tapered)

B
(Taper R)
60
-0.012
8.0~12.02~305~1010 12 16*30

60

90

120
1~1033
80
-0.015
10.0~16.012 16 1943.5
1012.0~20.012 16 1944
120
-0.018
14.0~25.012 16 19 2066
1618.0~32.019 20 2588
200
-0.021
22.0~35.019 20 2589
Angle A*30 is not applicable to Tip Shape B of Circumference Groove. Select from Circumference Groove Type (P.1699). Conventional RC alteration (change of angle) can be substituted with Tip Shape B.
B Dimension is selectable from 5 mm ~ for Diamond Shape.

Alterations

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ELNCAA6-P[8-12/0.1]-B[2-30/1]-L[10,​12,​16]-A30-E[1-10/1]
ELNCAA8-P[10-16/0.1]-B[2-30/1]-L[12,​16,​19]-A30-E[1-10/1]
ELNCAA10-P[12-20/0.1]-B[2-30/1]-L[12,​16,​19]-A30-E[1-10/1]
ELNCAA12-P[14-25/0.1]-B[2-30/1]-L[12,​16,​19]-A30-E[1-10/1]
ELNCAA16-P[18-32/0.1]-B[2-30/1]-L19-A30-E[1-10/1]
ELNCAA20-P[22-35/0.1]-B[2-30/1]-L19-A30-E[1-10/1]
ELNCDA6-P[8-12/0.1]-B[2-30/1]-L[10,​12,​16]-A30-E[1-10/1]
ELNCDA8-P[10-16/0.1]-B[2-30/1]-L[12,​16,​19]-A30-E[1-10/1]
ELNCDA10-P[12-20/0.1]-B[2-30/1]-L[12,​16,​19]-A30-E[1-10/1]
ELNCDA12-P[14-25/0.1]-B[2-30/1]-L[12,​16,​19]-A30-E[1-10/1]
ELNCDA16-P[18-32/0.1]-B[2-30/1]-L19-A30-E[1-10/1]
ELNCDA20-P[22-35/0.1]-B[2-30/1]-L19-A30-E[1-10/1]
ELNSAA6-P[8-12/0.1]-B[2-30/1]-L[5-10/1]-A30-E[1-10/1]
ELNSAA8-P[10-16/0.1]-B[2-30/1]-L[5-10/1]-A30-E[1-10/1]
ELNSAA10-P[12-20/0.1]-B[2-30/1]-L[5-10/1]-A30-E[1-10/1]
ELNSAA12-P[14-25/0.1]-B[2-30/1]-L[5-10/1]-A30-E[1-10/1]
ELNSAA16-P[18-32/0.1]-B[2-30/1]-L[5-10/1]-A30-E[1-10/1]
ELNSAA20-P[22-35/0.1]-B[2-30/1]-L[5-10/1]-A30-E[1-10/1]
ELNSDA6-P[8-12/0.1]-B[5-30/1]-L[5-10/1]-A30-E[1-10/1]
ELNSDA8-P[10-16/0.1]-B[5-30/1]-L[5-10/1]-A30-E[1-10/1]
ELNSDA10-P[12-20/0.1]-B[5-30/1]-L[5-10/1]-A30-E[1-10/1]
ELNSDA12-P[14-25/0.1]-B[5-30/1]-L[5-10/1]-A30-E[1-10/1]
ELNSDA16-P[18-32/0.1]-B[5-30/1]-L[5-10/1]-A30-E[1-10/1]
ELNSDA20-P[22-35/0.1]-B[5-30/1]-L[5-10/1]-A30-E[1-10/1]
TELNCAA6-P[8-12/0.1]-B[2-30/1]-L[10,​12,​16]-A30-E[1-10/1]
TELNCAA8-P[10-16/0.1]-B[2-30/1]-L[12,​16,​19]-A30-E[1-10/1]
TELNCAA10-P[12-20/0.1]-B[2-30/1]-L[12,​16,​19]-A30-E[1-10/1]
TELNCAA12-P[14-25/0.1]-B[2-30/1]-L[12,​16,​19]-A30-E[1-10/1]
TELNCAA16-P[18-32/0.1]-B[2-30/1]-L19-A30-E[1-10/1]
TELNCAA20-P[22-35/0.1]-B[2-30/1]-L19-A30-E[1-10/1]
TELNCDA6-P[8-12/0.1]-B[2-30/1]-L[10,​12,​16]-A30-E[1-10/1]
TELNCDA8-P[10-16/0.1]-B[2-30/1]-L[12,​16,​19]-A30-E[1-10/1]
TELNCDA10-P[12-20/0.1]-B[2-30/1]-L[12,​16,​19]-A30-E[1-10/1]
TELNCDA12-P[14-25/0.1]-B[2-30/1]-L[12,​16,​19]-A30-E[1-10/1]
TELNCDA16-P[18-32/0.1]-B[2-30/1]-L19-A30-E[1-10/1]
TELNCDA20-P[22-35/0.1]-B[2-30/1]-L19-A30-E[1-10/1]
TELNSAA6-P[8-12/0.1]-B[2-30/1]-L[5-10/1]-A30-E[1-10/1]
TELNSAA8-P[10-16/0.1]-B[2-30/1]-L[5-10/1]-A30-E[1-10/1]
TELNSAA10-P[12-20/0.1]-B[2-30/1]-L[5-10/1]-A30-E[1-10/1]
TELNSAA12-P[14-25/0.1]-B[2-30/1]-L[5-10/1]-A30-E[1-10/1]
TELNSAA16-P[18-32/0.1]-B[2-30/1]-L[5-10/1]-A30-E[1-10/1]
TELNSAA20-P[22-35/0.1]-B[2-30/1]-L[5-10/1]-A30-E[1-10/1]
TELNSDA6-P[8-12/0.1]-B[5-30/1]-L[5-10/1]-A30-E[1-10/1]
TELNSDA8-P[10-16/0.1]-B[5-30/1]-L[5-10/1]-A30-E[1-10/1]
TELNSDA10-P[12-20/0.1]-B[5-30/1]-L[5-10/1]-A30-E[1-10/1]
TELNSDA12-P[14-25/0.1]-B[5-30/1]-L[5-10/1]-A30-E[1-10/1]
TELNSDA16-P[18-32/0.1]-B[5-30/1]-L[5-10/1]-A30-E[1-10/1]
TELNSDA20-P[22-35/0.1]-B[5-30/1]-L[5-10/1]-A30-E[1-10/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInlet Side Tip Shape Inlet Side Tip Type Mounting Side Shape Material Mounting Side Dia. D
(Ø)
Heat Treatment Insertion Guide Section Outer Dia. P
(Ø)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
Taper Length E
(mm)
A
(°)
1 10 Days 10RoundTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7220 Equiv.6Directly Quenched8 ~ 1210 ~ 122 ~ 301 ~ 1030
1 10 Days 10RoundTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7220 Equiv.8Directly Quenched10 ~ 1612 ~ 192 ~ 301 ~ 1030
1 10 Days 10RoundTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7220 Equiv.10Directly Quenched12 ~ 2012 ~ 192 ~ 301 ~ 1030
1 10 Days 10RoundTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7220 Equiv.12Directly Quenched14 ~ 2512 ~ 192 ~ 301 ~ 1030
1 10 Days 10RoundTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7220 Equiv.16Directly Quenched18 ~ 32192 ~ 301 ~ 1030
1 10 Days 10RoundTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7220 Equiv.20Directly Quenched22 ~ 35192 ~ 301 ~ 1030
1 10 Days 10DiamondTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7220 Equiv.6Directly Quenched8 ~ 1210 ~ 122 ~ 301 ~ 1030
1 10 Days 10DiamondTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7220 Equiv.8Directly Quenched10 ~ 1612 ~ 192 ~ 301 ~ 1030
1 10 Days 10DiamondTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7220 Equiv.10Directly Quenched12 ~ 2012 ~ 192 ~ 301 ~ 1030
1 10 Days 10DiamondTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7220 Equiv.12Directly Quenched14 ~ 2512 ~ 192 ~ 301 ~ 1030
1 10 Days 10DiamondTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7220 Equiv.16Directly Quenched18 ~ 32192 ~ 301 ~ 1030
1 10 Days 10DiamondTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7220 Equiv.20Directly Quenched22 ~ 35192 ~ 301 ~ 1030
1 10 Days 10RoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.6Directly Quenched8 ~ 125 ~ 102 ~ 301 ~ 1030
1 10 Days 10RoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.8Directly Quenched10 ~ 165 ~ 102 ~ 301 ~ 1030
1 10 Days 10RoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.10Directly Quenched12 ~ 205 ~ 102 ~ 301 ~ 1030
1 10 Days 10RoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.12Directly Quenched14 ~ 255 ~ 102 ~ 301 ~ 1030
1 10 Days 10RoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.16Directly Quenched18 ~ 325 ~ 102 ~ 301 ~ 1030
1 10 Days 10RoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.20Directly Quenched22 ~ 355 ~ 102 ~ 301 ~ 1030
1 10 Days 10DiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.6Directly Quenched8 ~ 125 ~ 105 ~ 301 ~ 1030
1 10 Days 10DiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.8Directly Quenched10 ~ 165 ~ 105 ~ 301 ~ 1030
1 10 Days 10DiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.10Directly Quenched12 ~ 205 ~ 105 ~ 301 ~ 1030
1 10 Days 10DiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.12Directly Quenched14 ~ 255 ~ 105 ~ 301 ~ 1030
1 10 Days 10DiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.16Directly Quenched18 ~ 325 ~ 105 ~ 301 ~ 1030
1 10 Days 10DiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.20Directly Quenched22 ~ 355 ~ 105 ~ 301 ~ 1030
1 12 Days 10RoundTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7242 Equiv.6-8 ~ 1210 ~ 122 ~ 301 ~ 1030
1 12 Days 10RoundTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7242 Equiv.8-10 ~ 1612 ~ 192 ~ 301 ~ 1030
1 12 Days 10RoundTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7242 Equiv.10-12 ~ 2012 ~ 192 ~ 301 ~ 1030
1 12 Days 10RoundTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7242 Equiv.12-14 ~ 2512 ~ 192 ~ 301 ~ 1030
1 12 Days 10RoundTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7242 Equiv.16-18 ~ 32192 ~ 301 ~ 1030
1 12 Days 10RoundTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7242 Equiv.20-22 ~ 35192 ~ 301 ~ 1030
1 12 Days 10DiamondTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7242 Equiv.6-8 ~ 1210 ~ 122 ~ 301 ~ 1030
1 12 Days 10DiamondTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7242 Equiv.8-10 ~ 1612 ~ 192 ~ 301 ~ 1030
1 12 Days 10DiamondTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7242 Equiv.10-12 ~ 2012 ~ 192 ~ 301 ~ 1030
1 12 Days 10DiamondTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7242 Equiv.12-14 ~ 2512 ~ 192 ~ 301 ~ 1030
1 12 Days 10DiamondTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7242 Equiv.16-18 ~ 32192 ~ 301 ~ 1030
1 12 Days 10DiamondTapered (Shape A)Notched (Set Screw)[Steel] EN 1.7242 Equiv.20-22 ~ 35192 ~ 301 ~ 1030
1 12 Days 10RoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.6-8 ~ 125 ~ 102 ~ 301 ~ 1030
1 12 Days 10RoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.8-10 ~ 165 ~ 102 ~ 301 ~ 1030
1 12 Days 10RoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.10-12 ~ 205 ~ 102 ~ 301 ~ 1030
1 12 Days 10RoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.12-14 ~ 255 ~ 102 ~ 301 ~ 1030
1 12 Days 10RoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.16-18 ~ 325 ~ 102 ~ 301 ~ 1030
1 12 Days 10RoundTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.20-22 ~ 355 ~ 102 ~ 301 ~ 1030
1 12 Days 10DiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.6-8 ~ 125 ~ 105 ~ 301 ~ 1030
1 12 Days 10DiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.8-10 ~ 165 ~ 105 ~ 301 ~ 1030
1 12 Days 10DiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.10-12 ~ 205 ~ 105 ~ 301 ~ 1030
1 12 Days 10DiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.12-14 ~ 255 ~ 105 ~ 301 ~ 1030
1 12 Days 10DiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.16-18 ~ 325 ~ 105 ~ 301 ~ 1030
1 12 Days 10DiamondTapered (Shape A)Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.20-22 ~ 355 ~ 105 ~ 301 ~ 1030

Loading...

  1. 1

Basic information

Basic Shape Pins for Fixtures - No Shoulder Concentricity Standard Grade Ø0.03 Inlet Side Tolerance Standard Grade 0/-0.05

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360