Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material No. | Material | Surface Treatment | Hardness | Type | |
Press Fit | Tapped | ||||
EN 1.2510 Equiv. | - | Treated Hardness: 60 ~ 63HRC | KFFSA | KFFSTA | |
EN 1.2510 Equiv. | Hard Chrome Plating | Treated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | GKFFSA | GKFFSTA | |
EN 1.2510 Equiv. | - | - | BKFFSA | BKFFSTA | |
EN 1.4301 Equiv. | - | - | SKFFSA | SKFFSTA | |
EN 1.4301 Equiv. | Hard Chrome Plating | Plating Hardness: 750HV ~ | HKFFSA | - | |
EN 1.4037 Equiv. | - | Treated Hardness: 50 ~ 55HRC | CKFFSA | CKFFSTA |
Part Number | - | P | - | L | - | B | ||||||
Type | D Tol. | P Tolerance | D | |||||||||
KFFSA | G | S | 10 | - | P8.00 | - | L10 | - | B8.0 |
D or P | Standard Grade | Precision Grade | |||||
M | P | G | H | S | A | B | |
m6 | p6 | g6 | h7 | - | - | - | |
1.50 ~ 3.00 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 0 - 0.010 | 0 - 0.01 | + 0.005 0 | 0 - 0.005 |
3.01 ~ 6.00 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 0 - 0.012 | |||
6.01 ~ 10.00 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 0 - 0.015 | |||
10.01 ~ 18.00 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 0 - 0.018 | |||
18.01 ~ 30.00 | +0.021 +0.008 | +0.035 +0.022 | -0.007 -0.020 | 0 - 0.021 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | |||
Type | D Tolerance | P Tolerance | D | ||||
KFFSA GKFFSA* BKFFSA SKFFSA HKFFSA* CKFFSA | M P G H *A *B | S M P G H *A *B | 2 | 1.50~2.00 | 2~4 | 2.0~10.0 | 0.1 |
3 | 1.50~3.00 | 3~6 | 2.0~10.0 | ||||
4 | 2.00~4.00 | 4~8 | 2.0~10.0 | 0.5 | |||
5 | 2.00~5.00 | 5~10 | 2.0~10.0 | ||||
6 | 2.00~6.00 | 6~12 | 4.0~12.0 | ||||
8 | 3.00~8.00 | 8~16 | 6.0~15.0 | 1 | |||
10 | 3.00~10.00 | 10~20 | 6.0~20.0 | ||||
12 | 5.00~12.00 | 12~24 | 6.0~20.0 | 1.5 | |||
13 | 6.00~13.00 | 13~26 | 6.0~20.0 | 2 | |||
16 | 10.00~16.00 | 16~32 | 7.0~20.0 | 3 | |||
20 | 13.00~20.00 | 20~40 | 7.0~20.0 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | M | * Tightening Torque N • cm | ℓ | C | |||
Type | D Tolerance | P Tolerance | D | |||||||
KFFSTA GKFFSTA BKFFSTA SKFFSTA CKFFSTA | M P G H | S M P G H | 6 | 4.00~6.00 | 8~12 | 4.0~12.0 | M3 | 98 | 5 | 0.5 |
6T | M2.6 | - | 4 | |||||||
8 | 6.00~8.00 | 11~16 | 6.0~15.0 | M5 | 461 | 8 | 1 | |||
8T | M4 | 225 | 6 | |||||||
10 | 7.00~10.00 | 11~20 | 6.0~20.0 | M5 | 461 | 8 | ||||
12 | 7.00~12.00 | 12~24 | 6.0~20.0 | 1.5 | ||||||
13 | 8.00~13.00 | 13~26 | 6.0~20.0 | M8 | 1911 | 10 | 2 | |||
16 | 10.00~16.00 | 16~32 | 7.0~20.0 | 12 | 3 | |||||
20 | 13.00~20.00 | 20~40 | 7.0~20.0 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
BKFFSAAA2-P[1.5-2/0.01]-L[2-4/1]-B[2-10/0.1] |
BKFFSAAA3-P[1.5-3/0.01]-L[3-6/1]-B[2-10/0.1] |
BKFFSAAA4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
BKFFSAAA5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
BKFFSAAA6-P[2-6/0.01]-L[6-12/1]-B[4-12/0.1] |
BKFFSAAA8-P[3-8/0.01]-L[8-16/1]-B[6-15/0.1] |
BKFFSAAA10-P[3-10/0.01]-L[10-20/1]-B[6-20/0.1] |
BKFFSAAA12-P[5-12/0.01]-L[12-24/1]-B[6-20/0.1] |
BKFFSAAA13-P[6-13/0.01]-L[13-26/1]-B[6-20/0.1] |
BKFFSAAA16-P[10-16/0.01]-L[16-32/1]-B[7-20/0.1] |
BKFFSAAA20-P[13-20/0.01]-L[20-40/1]-B[7-20/0.1] |
BKFFSAAB2-P[1.5-2/0.01]-L[2-4/1]-B[2-10/0.1] |
BKFFSAAB3-P[1.5-3/0.01]-L[3-6/1]-B[2-10/0.1] |
BKFFSAAB4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
BKFFSAAB5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
BKFFSAAB6-P[2-6/0.01]-L[6-12/1]-B[4-12/0.1] |
BKFFSAAB8-P[3-8/0.01]-L[8-16/1]-B[6-15/0.1] |
BKFFSAAB10-P[3-10/0.01]-L[10-20/1]-B[6-20/0.1] |
BKFFSAAB12-P[5-12/0.01]-L[12-24/1]-B[6-20/0.1] |
BKFFSAAB13-P[6-13/0.01]-L[13-26/1]-B[6-20/0.1] |
BKFFSAAB16-P[10-16/0.01]-L[16-32/1]-B[7-20/0.1] |
BKFFSAAB20-P[13-20/0.01]-L[20-40/1]-B[7-20/0.1] |
BKFFSAAG2-P[1.5-2/0.01]-L[2-4/1]-B[2-10/0.1] |
BKFFSAAG3-P[1.5-3/0.01]-L[3-6/1]-B[2-10/0.1] |
BKFFSAAG4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
BKFFSAAG5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
BKFFSAAG6-P[2-6/0.01]-L[6-12/1]-B[4-12/0.1] |
BKFFSAAG8-P[3-8/0.01]-L[8-16/1]-B[6-15/0.1] |
BKFFSAAG10-P[3-10/0.01]-L[10-20/1]-B[6-20/0.1] |
BKFFSAAG12-P[5-12/0.01]-L[12-24/1]-B[6-20/0.1] |
BKFFSAAG13-P[6-13/0.01]-L[13-26/1]-B[6-20/0.1] |
BKFFSAAG16-P[10-16/0.01]-L[16-32/1]-B[7-20/0.1] |
BKFFSAAG20-P[13-20/0.01]-L[20-40/1]-B[7-20/0.1] |
BKFFSAAH2-P[1.5-2/0.01]-L[2-4/1]-B[2-10/0.1] |
BKFFSAAH3-P[1.5-3/0.01]-L[3-6/1]-B[2-10/0.1] |
BKFFSAAH4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
BKFFSAAH5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
BKFFSAAH6-P[2-6/0.01]-L[6-12/1]-B[4-12/0.1] |
BKFFSAAH8-P[3-8/0.01]-L[8-16/1]-B[6-15/0.1] |
BKFFSAAH10-P[3-10/0.01]-L[10-20/1]-B[6-20/0.1] |
BKFFSAAH12-P[5-12/0.01]-L[12-24/1]-B[6-20/0.1] |
BKFFSAAH13-P[6-13/0.01]-L[13-26/1]-B[6-20/0.1] |
BKFFSAAH16-P[10-16/0.01]-L[16-32/1]-B[7-20/0.1] |
BKFFSAAH20-P[13-20/0.01]-L[20-40/1]-B[7-20/0.1] |
BKFFSAAM2-P[1.5-2/0.01]-L[2-4/1]-B[2-10/0.1] |
BKFFSAAM3-P[1.5-3/0.01]-L[3-6/1]-B[2-10/0.1] |
BKFFSAAM4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
BKFFSAAM5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
BKFFSAAM6-P[2-6/0.01]-L[6-12/1]-B[4-12/0.1] |
BKFFSAAM8-P[3-8/0.01]-L[8-16/1]-B[6-15/0.1] |
BKFFSAAM10-P[3-10/0.01]-L[10-20/1]-B[6-20/0.1] |
BKFFSAAM12-P[5-12/0.01]-L[12-24/1]-B[6-20/0.1] |
BKFFSAAM13-P[6-13/0.01]-L[13-26/1]-B[6-20/0.1] |
BKFFSAAM16-P[10-16/0.01]-L[16-32/1]-B[7-20/0.1] |
BKFFSAAM20-P[13-20/0.01]-L[20-40/1]-B[7-20/0.1] |
BKFFSAAP2-P[1.5-2/0.01]-L[2-4/1]-B[2-10/0.1] |
BKFFSAAP3-P[1.5-3/0.01]-L[3-6/1]-B[2-10/0.1] |
BKFFSAAP4-P[2-4/0.01]-L[4-8/1]-B[2-10/0.1] |
BKFFSAAP5-P[2-5/0.01]-L[5-10/1]-B[2-10/0.1] |
BKFFSAAP6-P[2-6/0.01]-L[6-12/1]-B[4-12/0.1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Side Shape | Surface Treatment | Heat Treatment | Material | Steel Type | Stainless Steel Type | Locating Section Outer Dia. P (Ø) | Positioning Side O.D. Tolerance | Mounting Side Dia. D (Ø) | Mounting Side Outer Dia. Tolerance | Screw Dia. M (mm) | Mounting Section Length L (mm) | Positioning Part Length B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 1.5 ~ 2 | 0.005/0 | 2 | 0.005/0 | - | 2 ~ 4 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 1.5 ~ 3 | 0.005/0 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 4 | 0.005/0 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 5 | 0.005/0 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 6 | 0.005/0 | 6 | 0.005/0 | - | 6 ~ 12 | 4 ~ 12 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 3 ~ 8 | 0.005/0 | 8 | 0.005/0 | - | 8 ~ 16 | 6 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 3 ~ 10 | 0.005/0 | 10 | 0.005/0 | - | 10 ~ 20 | 6 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 5 ~ 12 | 0.005/0 | 12 | 0.005/0 | - | 12 ~ 24 | 6 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 6 ~ 13 | 0.005/0 | 13 | 0.005/0 | - | 13 ~ 26 | 6 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 10 ~ 16 | 0.005/0 | 16 | 0.005/0 | - | 16 ~ 32 | 7 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 13 ~ 20 | 0.005/0 | 20 | 0.005/0 | - | 20 ~ 40 | 7 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 1.5 ~ 2 | 0/-0.005 | 2 | 0.005/0 | - | 2 ~ 4 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 1.5 ~ 3 | 0/-0.005 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 4 | 0/-0.005 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 5 | 0/-0.005 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 6 | 0/-0.005 | 6 | 0.005/0 | - | 6 ~ 12 | 4 ~ 12 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 3 ~ 8 | 0/-0.005 | 8 | 0.005/0 | - | 8 ~ 16 | 6 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 3 ~ 10 | 0/-0.005 | 10 | 0.005/0 | - | 10 ~ 20 | 6 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 5 ~ 12 | 0/-0.005 | 12 | 0.005/0 | - | 12 ~ 24 | 6 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 6 ~ 13 | 0/-0.005 | 13 | 0.005/0 | - | 13 ~ 26 | 6 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 10 ~ 16 | 0/-0.005 | 16 | 0.005/0 | - | 16 ~ 32 | 7 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 13 ~ 20 | 0/-0.005 | 20 | 0.005/0 | - | 20 ~ 40 | 7 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 1.5 ~ 2 | g6 | 2 | 0.005/0 | - | 2 ~ 4 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 1.5 ~ 3 | g6 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 4 | g6 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 5 | g6 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 6 | g6 | 6 | 0.005/0 | - | 6 ~ 12 | 4 ~ 12 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 3 ~ 8 | g6 | 8 | 0.005/0 | - | 8 ~ 16 | 6 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 3 ~ 10 | g6 | 10 | 0.005/0 | - | 10 ~ 20 | 6 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 5 ~ 12 | g6 | 12 | 0.005/0 | - | 12 ~ 24 | 6 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 6 ~ 13 | g6 | 13 | 0.005/0 | - | 13 ~ 26 | 6 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 10 ~ 16 | g6 | 16 | 0.005/0 | - | 16 ~ 32 | 7 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 13 ~ 20 | g6 | 20 | 0.005/0 | - | 20 ~ 40 | 7 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 1.5 ~ 2 | h7 | 2 | 0.005/0 | - | 2 ~ 4 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 1.5 ~ 3 | h7 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 4 | h7 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 5 | h7 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 6 | h7 | 6 | 0.005/0 | - | 6 ~ 12 | 4 ~ 12 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 3 ~ 8 | h7 | 8 | 0.005/0 | - | 8 ~ 16 | 6 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 3 ~ 10 | h7 | 10 | 0.005/0 | - | 10 ~ 20 | 6 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 5 ~ 12 | h7 | 12 | 0.005/0 | - | 12 ~ 24 | 6 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 6 ~ 13 | h7 | 13 | 0.005/0 | - | 13 ~ 26 | 6 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 10 ~ 16 | h7 | 16 | 0.005/0 | - | 16 ~ 32 | 7 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 13 ~ 20 | h7 | 20 | 0.005/0 | - | 20 ~ 40 | 7 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 1.5 ~ 2 | m6 | 2 | 0.005/0 | - | 2 ~ 4 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 1.5 ~ 3 | m6 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 4 | m6 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 5 | m6 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 6 | m6 | 6 | 0.005/0 | - | 6 ~ 12 | 4 ~ 12 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 3 ~ 8 | m6 | 8 | 0.005/0 | - | 8 ~ 16 | 6 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 3 ~ 10 | m6 | 10 | 0.005/0 | - | 10 ~ 20 | 6 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 5 ~ 12 | m6 | 12 | 0.005/0 | - | 12 ~ 24 | 6 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 6 ~ 13 | m6 | 13 | 0.005/0 | - | 13 ~ 26 | 6 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 10 ~ 16 | m6 | 16 | 0.005/0 | - | 16 ~ 32 | 7 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 13 ~ 20 | m6 | 20 | 0.005/0 | - | 20 ~ 40 | 7 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 1.5 ~ 2 | p6 | 2 | 0.005/0 | - | 2 ~ 4 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 1.5 ~ 3 | p6 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 4 | p6 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 5 | p6 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | Steel | Equivalent to SKS3 | - | 2 ~ 6 | p6 | 6 | 0.005/0 | - | 6 ~ 12 | 4 ~ 12 |
Loading...
Basic Shape | Small Head | Inlet Side Tip Shape | Round | Inlet Side Tip Type | Flat |
---|---|---|---|---|---|
Inlet Style | No |
Configure
Basic Attributes
Mounting Side Shape
Surface Treatment
Heat Treatment
Material
Steel Type
Stainless Steel Type
Locating Section Outer Dia. P(Ø)
Positioning Side O.D. Tolerance
Mounting Side Dia. D(Ø)
Mounting Side Outer Dia. Tolerance
Screw Dia. M(mm)
Mounting Section Length L(mm)
Positioning Part Length B(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes