Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material No. | Material | Surface Treatment | Hardness | Type | |
Press Fit | Tapped | ||||
EN 1.2510 Equiv. | - | Treated Hardness: 60 ~ 63HRC | LPSQA | LPSQTA | |
EN 1.2510 Equiv. | Hard Chrome Plating | Treated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | GLPSQA | GLPSQTA | |
EN 1.2510 Equiv. | - | - | BLPSQA | BLPSQTA | |
EN 1.4301 Equiv. | - | - | SLPSQA | SLPSQTA | |
EN 1.4301 Equiv. | Hard Chrome Plating | Plating Hardness: 750HV ~ | HLPSQA | HLPSQTA | |
EN 1.4037 Equiv. | - | Treated Hardness: 50 ~ 55HRC | CLPSQA | CLPSQTA |
Part Number | - | L | ||||
Type | Tolerance | D | ||||
LPSQA | M | 6 | - | L14.0 | ||
BLPSQTA | G | 8 | - | L29.3 |
D | Standard Grade | |||
M | P | G | H | |
m6 | p6 | g6 | h7 | |
1~3 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 0 -0.010 |
4~6 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 0 -0.012 |
8, 10 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 0 -0.015 |
Part Number | L 0.1mm Increment | C | Unit Price | |||||||
Type | D Tol. | D | EN 1.2510 Equiv. Hardened LPSQA | Harda EN 1.2510 Equiv. GLPSQA | EN 1.2510 Equiv. BLPSQA | EN 1.4301 Equiv. SLPSQA | Hard EN 1.4301 Equiv. HLPSQA | EN 1.4037 Equiv. CLPSQA | ||
LPSQA GLPSQA BLPSQA SLPSQA HLPSQA CLPSQA | M (m6) P (p6) G (g6) H (h7) | 1 | 3.0~10.0 | 0.1 | ||||||
2 | 3.0~20.0 | 0.5 | ||||||||
3 | ||||||||||
4 | 1 | |||||||||
5 | 5.0~30.0 | |||||||||
6 | ||||||||||
8 | 5.0~40.0 | 1.5 | ||||||||
10 | 2 |
Part Number | L 0.1mm Increment | M (Coarse) | * Tightening Torque N•cm | ℓ | Unit Price | |||||||
Type | D Tol. | D | EN 1.2510 Equiv. Hardened LPSQTA | Hard EN 1.2510 Equiv. GLPSQTA | EN 1.2510 Equiv. BLPSQTA | EN 1.4301 Equiv. SLPSQTA | Hard EN 1.4301 Equiv. HLPSQTA | EN 1.4037 Equiv. CLPSQTA | ||||
LPSQTA GLPSQTA BLPSQTA SLPSQTA HLPSQTA CLPSQTA | M (m6) P (p6) G (g6) H (h7) | 5 | 10.0~30.0 | M2 | - | 3 | ||||||
6 | M3 | 98 | 5 | |||||||||
8 | 15.0~40.0 | M5 | 461 | 8 | ||||||||
10 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Side Shape | Surface Treatment | Heat Treatment | Material | [P] Diameter (Head) (mm) | Positioning Side O.D. Tolerance | [D] Diameter (Pin) (mm) | Mounting Side Outer Dia. Tolerance | Length L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 1 | g6 | 1 | g6 | 3 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 2 | g6 | 2 | g6 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 3 | g6 | 3 | g6 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 4 | g6 | 4 | g6 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 5 | g6 | 5 | g6 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 6 | g6 | 6 | g6 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 8 | g6 | 8 | g6 | 5 ~ 40 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 10 | g6 | 10 | g6 | 5 ~ 40 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 1 | h7 | 1 | h7 | 3 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 2 | h7 | 2 | h7 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 3 | h7 | 3 | h7 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 4 | h7 | 4 | h7 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 5 | h7 | 5 | h7 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 6 | h7 | 6 | h7 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 8 | h7 | 8 | h7 | 5 ~ 40 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 10 | h7 | 10 | h7 | 5 ~ 40 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 1 | m6 | 1 | m6 | 3 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 2 | m6 | 2 | m6 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 3 | m6 | 3 | m6 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 4 | m6 | 4 | m6 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 5 | m6 | 5 | m6 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 6 | m6 | 6 | m6 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 8 | m6 | 8 | m6 | 5 ~ 40 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 10 | m6 | 10 | m6 | 5 ~ 40 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 1 | p6 | 1 | p6 | 3 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 2 | p6 | 2 | p6 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 3 | p6 | 3 | p6 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 4 | p6 | 4 | p6 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 5 | p6 | 5 | p6 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 6 | p6 | 6 | p6 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 8 | p6 | 8 | p6 | 5 ~ 40 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | No | [Steel] EN 1.2510 Equiv. | 10 | h7 | 10 | h7 | 5 ~ 40 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 5 | g6 | 5 | g6 | 10 ~ 30 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 6 | g6 | 6 | g6 | 10 ~ 30 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 8 | g6 | 8 | g6 | 15 ~ 40 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 10 | g6 | 10 | g6 | 15 ~ 40 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 5 | h7 | 5 | h7 | 10 ~ 30 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 6 | h7 | 6 | h7 | 10 ~ 30 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 8 | h7 | 8 | h7 | 15 ~ 40 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 10 | h7 | 10 | h7 | 15 ~ 40 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 5 | m6 | 5 | m6 | 10 ~ 30 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 6 | m6 | 6 | m6 | 10 ~ 30 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 8 | m6 | 8 | m6 | 15 ~ 40 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 10 | m6 | 10 | m6 | 15 ~ 40 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 5 | p6 | 5 | p6 | 10 ~ 30 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 6 | p6 | 6 | p6 | 10 ~ 30 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 8 | p6 | 8 | p6 | 15 ~ 40 | ||
- | 1 | 6 Days | 10 | Female Thread | Not Provided | No | [Steel] EN 1.2510 Equiv. | 10 | p6 | 10 | p6 | 15 ~ 40 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | [Stainless Steel] EN 1.4037 Equiv | 1 | g6 | 1 | g6 | 3 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | [Stainless Steel] EN 1.4037 Equiv | 2 | g6 | 2 | g6 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | [Stainless Steel] EN 1.4037 Equiv | 3 | g6 | 3 | g6 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | [Stainless Steel] EN 1.4037 Equiv | 4 | g6 | 4 | g6 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | [Stainless Steel] EN 1.4037 Equiv | 5 | g6 | 5 | g6 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | [Stainless Steel] EN 1.4037 Equiv | 6 | g6 | 6 | g6 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | [Stainless Steel] EN 1.4037 Equiv | 8 | g6 | 8 | g6 | 5 ~ 40 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | [Stainless Steel] EN 1.4037 Equiv | 10 | g6 | 10 | g6 | 5 ~ 40 | ||
- | 1 | 7 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | [Stainless Steel] EN 1.4037 Equiv | 1 | h7 | 1 | h7 | 3 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | [Stainless Steel] EN 1.4037 Equiv | 2 | h7 | 2 | h7 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | [Stainless Steel] EN 1.4037 Equiv | 3 | h7 | 3 | h7 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | [Stainless Steel] EN 1.4037 Equiv | 4 | h7 | 4 | h7 | 3 ~ 20 |
Loading...
Basic Shape | Straight/With Air Vent | Head Shape | Round | Tip Shape | Spherical Surface |
---|---|---|---|---|---|
Inlet Style | No |
Configure
Basic Attributes
Mounting Side Shape
Surface Treatment
Heat Treatment
Material
[P] Diameter (Head)(mm)
Positioning Side O.D. Tolerance
[D] Diameter (Pin)(mm)
Mounting Side Outer Dia. Tolerance
Length L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes