• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Adapter sleeves H23, main dimensions to DIN 5415, taper 1:12 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H2328

Part Number
H2328
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Fuse Locknut Width nut and lock B2
(mm)
Thread oil connector G1 Distance oil connector a
(mm)
Thread depth oil connector IG1
(mm)

285.34 €

1 17 Days 125180131M140x2131140MB28KM2824---

Loading...

  1. 1

Basic information

Taper 1:12

This page is Adapter sleeves H23, main dimensions to DIN 5415, taper 1:12, part number H2328.
You can find the detail information about specifications and dimensions on part number H2328.

Variation of this product

Part Number
H2308
H2309
H2310
H2330
H2332
H2334
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Fuse Locknut Width nut and lock B2
(mm)
Thread oil connector G1 Distance oil connector a
(mm)
Thread depth oil connector IG1
(mm)

18.52 €

1 Available 5 Days 355846M40x1,54640MB8KM810.25---

20.22 €

1 Available 5 Days 406550M45x1,55045MB9KM911.25---

19.38 €

1 Available 3 Days 457055M50x1,55550MB10KM1012.25---

311.85 €

1 Available 3 Days 135195139M150x2139150MB30KM3026---

414.28 €

1 17 Days 140210147M160x3147160MB32KM3227.5---

513.05 €

1 Available 5 Days 150220154M170x3154170MB34KM3428.5---

Tech Support