Housing units TCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, T seals (TCJ45-XL)

Housing units TCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, T seals TCJ45-XL
  • Volume Discount

Product Details:

Manufacturer part number: TCJ45-XL

Brand: INA

Price: 101.05

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 45 mm

Basic Load Rating, Dynamic Rating: 34500 N

Basic Load Rating, Static Rating: 20400 N

Inner Diameter: - mm

Outer Diameter: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TCJ45-XL

Part Number
TCJ45-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Housing Customs tariff weight
(kg)
Customs tariff weight unit RoHS Certificate REACH Certificate

101.05 €

1 Available 5 Days 453450020400--59.1CJ09----

Loading...

  1. 1

This page is Housing units TCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, T seals, part number TCJ45-XL.
You can find the detail information about specifications and dimensions on part number TCJ45-XL.

Variation of this product

Part Number
TCJ30-XL-N
TCJ35-XL-N
TCJ40-XL-N
TCJ50-XL-N
TCJ55-XL
TCJ60-XL-N
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Housing Customs tariff weight
(kg)
Customs tariff weight unit RoHS Certificate REACH Certificate
-

46.18 €

1 Available 3 Days 30----50.2-----

54.09 €

1 Available 3 Days 352750015300--53.5CJ07----

61.88 €

1 Available 3 Days 403450019800--59.1CJ08----

111.40 €

1 Available 5 Days 503750023200--66.2CJ10----

148.05 €

1 Available 5 Days 554600029000--74.6CJ11----

139.52 €

1 Available 3 Days 605600036000--80.9CJ12----

Tech Support