• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Bearing housings / semi-circular / Press fit / lubrication port / radial insert ball bearings / RSHEY-XL (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RSHEY55-XL

Part Number
RSHEY55-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Width of inner ring
(mm)
Width (base)
(mm)
Width (head)
(mm)
Distance of raceway to locking collar
(mm)
Connection thread lubrication Housing Bearing designation Distance fixing bore
(mm)
Protecting cap Thread fixing bore Weight per Unit
(kg)

85.11 €

1 Available 3 Days 5512515064-6035-M6SHE11GYE55-XL-KRR-B118-M163.5

Loading...

  1. 1

This page is Bearing housings / semi-circular / Press fit / lubrication port / radial insert ball bearings / RSHEY-XL, part number RSHEY55-XL.
You can find the detail information about specifications and dimensions on part number RSHEY55-XL.

Variation of this product

Part Number
RSHEY17-XL
RSHEY20-XL-N
RSHEY25-XL-N
RSHEY30-XL-N
RSHEY35-XL-N
RSHEY60-XL-N
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Width of inner ring
(mm)
Width (base)
(mm)
Width (head)
(mm)
Distance of raceway to locking collar
(mm)
Connection thread lubrication Housing Bearing designation Distance fixing bore
(mm)
Protecting cap Thread fixing bore Weight per Unit
(kg)

37.54 €

1 Available 5 Days 17576330.2-3018-M6SHE03GYE17-XL-KRR-B47-M80.63

27.86 €

1 Available 3 Days 20646533.3-3219-Rp1/8SHE04GYE20-XL-KRR-B50.8KASK04M80.44

31.55 €

1 Available 3 Days 25707036.5-3621-M6SHE05GYE25-XL-KRR-B50.8KASK05M100.54

52.82 €

1 Available 5 Days 30829842.938.1402522.2M6SHE06GYE30-XL-KRR-B76.2KASK06M100.94

45.75 €

1 Available 3 Days 359310347.642.9452725.4M6SHE07GYE35-XL-KRR-B82.6KASK07M101.25

108.34 €

1 Available 3 Days 6014015069.9-6042-Rp1/8SHE12GYE60-XL-KRR-B118KASK12M163.9

Tech Support