Manufacturer part number: 0008315300000
Brand: INA
Price: 25.69 €
Delivery time: 5 Days
Shaft Bore Dia. d: 15 mm
Basic Load Rating, Dynamic Rating: 9800 N
Basic Load Rating, Static Rating: 4750 N
B1: 28.6 mm
Housing: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008315300000
Part Number
|
---|
0008315300000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | Unit length L (mm) | A1 (mm) | Bearing code | A2 (mm) | U (mm) | Width/diameter of fixing hole N (mm) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.69 € | 1 | 5 Days | 15 | 9800 | 4750 | 28.6 | - | 28 | 0.3 | 81 | 63.5 | GG.LCTE03 | 58.7 | 15 | RAE15-NPP-B | 8.4 | 30.5 | 6.6 | FLCTE15-XL |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Eccentric locking collar | Number of fixing holes | 2 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Unit material | Gray cast iron | Model | oval |
Model series | FLCTE.. | Relubrication possible yes/no | no | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is INA Two-Bolt Square Flange Units, Gray Cast Iron, Eccentric Locking Collar, P Seal, part number 0008315300000.
You can find the detail information about specifications and dimensions on part number 0008315300000.
Configure
Basic Attributes
Housing
Type
Shaft Bore Dia. d(mm)
B1(mm)
d3 max.(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit code
Unit length L(mm)
A1(mm)
Bearing code
A2(mm)
U(mm)
Width/diameter of fixing hole N(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008312710000 |
0008312980000 |
0008315220000 |
0008315490000 |
0008315570000 |
0008315650000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | Unit length L (mm) | A1 (mm) | Bearing code | A2 (mm) | U (mm) | Width/diameter of fixing hole N (mm) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.60 € | 1 | 5 Days | 30 | 19500 | 11300 | 35.8 | LCTE06 | 44 | 0.76 | 112.5 | 90.5 | GG.LCTE06-E | 84 | 20.5 | RAE30-NPP-B | 11.4 | 38.1 | 11.5 | FLCTE30-XL | |||
42.06 € | 1 | 5 Days | 35 | 25500 | 15300 | 39 | LCTE07 | 51 | 1.02 | 126 | 100 | GG.LCTE07 | 94 | 22 | RAE35-NPP-B | 12.4 | 41.8 | 11.5 | FLCTE35-XL | |||
25.60 € | 1 | 5 Days | 12 | 9800 | 4750 | 28.6 | - | 28 | 0.32 | 81 | 63.5 | GG.LCTE03 | 58.7 | 15 | RAE12-NPP-B | 8.4 | 30.5 | 6.6 | FLCTE12-XL | |||
25.78 € | 1 | 5 Days | 17 | 9800 | 4750 | 28.6 | LCTE03 | 28 | 0.3 | 81 | 63.5 | GG.LCTE03 | 58.7 | 15 | RAE17-NPP-B | 8.4 | 30.5 | 6.6 | FLCTE17-XL | |||
27.18 € | 1 | 5 Days | 20 | 12800 | 6600 | 31 | LCTE04 | 33 | 0.414 | 90.5 | 71.4 | GG.LCTE04-E | 66.5 | 17 | RAE20-NPP-B | 9.5 | 33 | 9 | FLCTE20-XL | |||
29.68 € | 1 | 5 Days | 25 | 14000 | 7800 | 31 | LCTE05 | 37.5 | 0.47 | 97 | 76.2 | GG.LCTE05-E | 71 | 17.5 | RAE25-NPP-B | 9.9 | 33.4 | 9 | FLCTE25-XL |