Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008319130000
Part Number
|
---|
0008319130000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Number of fixing holes | Customs tariff weight (kg) | Center hole distance J (mm) | Unit code | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | Model series | Protection cap | A2 (mm) | U (mm) | V (mm) | Width/diameter of fixing hole N (mm) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.69 € | 1 | 5 Days | 35 | 25500 | 15300 | 39 | CF07 | 51 | 4 | 1.35 | 92 | GG.CF07 | 25 | 118 | 12.5 | GRAE35-NPP-B | PCF.. | - | 15.5 | 45 | 100 | 14 | PCF35-XL |
Loading...
Bearing Unit, Type | Square Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Eccentric locking collar | Customs tariff weight unit | kg | Hole shape | cylindrical |
Unit material | Gray cast iron | Model | square | Thread | M6 |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is INA Four-Bolt Square Flange Units, Gray Cast Iron, Eccentric Locking Collar, P Seal, part number 0008319130000.
You can find the detail information about specifications and dimensions on part number 0008319130000.
Configure
Basic Attributes
Protection cap
Type
Shaft Bore Dia. d(mm)
B1(mm)
Housing
d3 max.(mm)
Number of fixing holes
Customs tariff weight(kg)
Center hole distance J(mm)
Unit code
Unit width A(mm)
Unit length L(mm)
A1(mm)
Bearing code
Model series
A2(mm)
U(mm)
V(mm)
Width/diameter of fixing hole N(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008318830000 |
0008318910000 |
0008319050000 |
0008319210000 |
0008319560000 |
0009400890000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Number of fixing holes | Customs tariff weight (kg) | Center hole distance J (mm) | Unit code | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | Model series | Protection cap | A2 (mm) | U (mm) | V (mm) | Width/diameter of fixing hole N (mm) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.66 € | 1 | 5 Days | 20 | 12800 | 6600 | 31 | CF04 | 33 | 4 | 0.55 | 63.5 | GG.CF04 | 20 | 86 | 10 | GRAE20-NPP-B | PCF.. | - | 10.5 | 34 | 68 | 11.5 | PCF20-XL | |||
31.31 € | 1 | 5 Days | 25 | 14000 | 7800 | 31 | CF05 | 37.5 | 4 | 0.69 | 70 | GG.CF05 | 22 | 95 | 11 | GRAE25-NPP-B | PCF.. | - | 12.5 | 36 | 74 | 11.5 | PCF25-XL | |||
37.15 € | 1 | 5 Days | 30 | 19500 | 11300 | 35.8 | CF06 | 44 | 4 | 1.01 | 82.5 | GG.CF06 | 22.3 | 108 | 12 | GRAE30-NPP-B | PCF.. | - | 20 | 40 | 85 | 11.5 | PCF30-XL | |||
50.91 € | 1 | 5 Days | 40 | 32500 | 19800 | 43.8 | CF08 | 58 | 4 | 1.77 | 101.5 | GG.CF08 | 28.8 | 130 | 13 | GRAE40-NPP-B | PCF.. | - | 18.3 | 51 | 110 | 14 | PCF40-XL | |||
68.22 € | 1 | 5 Days | 50 | 35000 | 23200 | 43.8 | CF10 | 69 | 4 | 2.18 | 111 | GG.CF10 | 30.2 | 143 | 13 | GRAE50-NPP-B | PCF.. | - | 19.2 | 51.4 | 125 | 14 | PCF50-XL | |||
55.12 € | 1 | 5 Days | 45 | 32500 | 20400 | 43.8 | CJ09 | 63 | 2 | 2.24 | 105 | GG.CF09 | 35 | 137 | 13 | GRAE45-NPP-B | PCJ.. | - | 24 | 56.7 | 116 | 14 | PCJ45-XL |