Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0000537750000 |
0000542320000 |
0000542400000 |
0000542590000 |
0001621750000 |
0001621910000 |
0001623100000 |
0001623290000 |
0002640670000 |
0002640830000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller Outer Diameter D (φ) | Width (mm) | Inner Diameter (mm) | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Outer surface designation | Temperature resistant up to (°C) | Fatigue limit load Pu (kN) | Width C (mm) | Cage designation | Outer surface design | Cage material | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | 5 Days | 30 | 12 | 14 | 8.4 | 9.3 | 5500 | - | 140 | 1.37 | 11.8 | - | Cylindrical | Steel | 0.044 | - | ||
- | 1 | 5 Days | 30 | 11.8 | 10 | 8.4 | 9.3 | 5500 | R=500 | 140 | 1.37 | 12 | - | Spherical | Steel | 0.049 | RSTO10 | |||
- | 1 | 5 Days | 32 | 12 | 12 | 9 | 10.3 | 4500 | R=500 | 140 | 1.53 | 11.8 | - | Spherical | Steel | 0.048 | RSTO12 | |||
- | 1 | 5 Days | 35 | 12 | 15 | 9.1 | 10.9 | 3300 | R=500 | 140 | 1.64 | 11.8 | - | Spherical | Steel | 0.05 | RSTO15 | |||
- | 1 | 5 Days | 16 | - | 7 | 2.55 | 2.6 | 16000 | R=500 | 120 | 0.33 | 7.8 | Polyamide PA66-GF25 | Spherical | Resin | 0.008 | RSTO5-TV | |||
- | 1 | 5 Days | 19 | 10 | 10 | 3.75 | 4.55 | 10000 | R=500 | 120 | 0.65 | 9.8 | Polyamide PA66-GF25 | Spherical | Resin | 0.013 | RSTO6-TV | |||
- | - | 1 | 5 Days | 19 | 10 | 6 | 3.75 | 4.55 | 10000 | - | 100 | 0.65 | 9.8 | Polyamide PA66-GF25 | Cylindrical | Resin | 0.013 | - | ||
- | - | 1 | 5 Days | 16 | - | 7 | 2.55 | 2.6 | 16000 | - | 100 | 0.33 | 7.8 | Polyamide PA66-GF25 | Cylindrical | Resin | 0.011 | - | ||
- | - | 1 | 5 Days | 24 | 10 | 8 | 4.2 | 5.5 | 8000 | - | 100 | 0.78 | 9.8 | Polyamide PA66-GF25 | Cylindrical | Resin | 0.023 | - | ||
- | 1 | 5 Days | 24 | 10 | 12 | 4.2 | 5.5 | 8000 | R=500 | 120 | 0.78 | 9.8 | Polyamide PA66-GF25 | Spherical | Resin | 0.023 | RSTO8-TV |
Loading...
Inner Ring | N/A | Design | Support roller | Temperature resistant from(°C) | -30 |
---|---|---|---|---|---|
Bore shape | Cylindrical | Number of rows | 1 | Marking cover / seal | None |
Can be relubricated (yes / no) | Yes | Axial guidance (yes / no) | No | Lubricating nipple (yes / no) | No |
Model series | RSTO.. | Full needle (yes / no) | No | Roller shape | Needle |
Accuracy class | PN | Customs tariff — weight unit | kg | Customs tariff — weight per | 1 |
Customs tariff — item number | 84824000 | Customs tariff — country of origin | DE |
Configure
Basic Attributes
Roller Outer Diameter D(φ)
Width(mm)
Inner Diameter(mm)
Allowable Rotational Speed(1/min)
Outer surface designation
Temperature resistant up to(°C)
Fatigue limit load Pu(kN)
Width C(mm)
Cage designation
Outer surface design
Cage material
Customs tariff — weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes