Radial insert ball bearings / single row / outer ring spherical / fixing screw / material selectable / INA (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008089380000
0008100020000
0008124470000
0008139150000
0008150040000
0008158610000
0008640720000
0009352040000
0009358320000
0009561390000
0009706110000
0510617670000
0510621940000
0510627120000
0510627980000
0512083690000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
C2
(mm)
Shoulder dimension d1
(mm)
Threaded pin width across flats Lubrication hole Ca
(mm)
Designator cover / seal Width C
(mm)
Marking cover / seal Central length S
(mm)
Shoulder dimension D1
(mm)
Center length A
(mm)
Engineering material Customs tariff — weight
(kg)
Product code

-

1 5 Days 2047311360018700Radial660016.627.62.54Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip14KRR12.737.44.5Steel0.14GYE20-XL-KRR-B

17.55 €

1 5 Days 255234.11400016700Radial780016.733.82.53.9Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip15KRR14.342.55Steel0.19GYE25-XL-KRR-B

25.92 €

1 5 Days 357242.92550011700Radial1530022.546.835.6Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip19KRR17.560.36Steel0.44GYE35-XL-KRR-B

-

1 5 Days 408049.23250010300Radial1980023.552.346.4Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip21KRR1968.38Steel0.61GYE40-XL-KRR-B

-

1 5 Days 458549.23250014600Radial2040026.45746.4Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip22KRR1972.38Steel0.67GYE45-XL-KRR-B

-

1 5 Days 509051.6375009000Radial2320026.462.846.9Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip22KRR1977.38.5Steel0.75GYE50-XL-KRR-B

-

1 5 Days 306238.11950013800Radial1130020.740.234.7Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip18KRR15.9525.8Steel0.31GYE30-XL-KRR-B

-

1 5 Days 6011065.1560007300Radial360002976.557.2Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip24KRR25.494.510.1Steel1.46GYE60-XL-KRR-B

-

1 5 Days 7012574.6660006300Radial440003285.258.9Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip28KRR30.210912Steel1.83GYE70-XL-KRR-B

-

1 5 Days 8014082.6760005600Radial54000389758.8Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip30KRR33.312012Steel2.57GYE80-XL-KRR-B

-

1 5 Days 164027.4980022300Radial475016.623.92.53.4Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip12KRR11.531.64Steel0.094GYE16-XL-KRR-B
-

65.32 €

1 Quote 255234.1---780017.634.032.54.15One-piece RSR seals with additional stainless steel flinger17KRR-VA14.3-5Stainless0.193-
-

78.95 €

1 Quote 306238.1---1130019.640.3135One-piece RSR seals with additional stainless steel flinger19KRR-VA15.9-6Stainless0.3-
-

95.28 €

1 Quote 357242.9---1530020.647.435.7One-piece RSR seals with additional stainless steel flinger20KRR-VA17.5-6.5Stainless0.5-
-

114.00 €

1 Quote 408049.2---1980021.652.8345.9One-piece RSR seals with additional stainless steel flinger21KRR-VA19-8Stainless0.609-
-

56.23 €

1 Quote 204731---660016.629.052.54One-piece RSR seals with additional stainless steel flinger16KRR-VA12.7-5Stainless0.154-

Loading...

  1. 1

Basic information

Size Standard Metric System Product type Radial insert ball bearing Ring nut No
Bore shape Cylindrical Method of attachment Set screws Rotation direction Alternating
Model series GYE.. Outer surface design Spherical Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84821090 Customs tariff — country of origin DE

Tech Support