Track rollers / double row / with spherical housing surface and covers on both sides / INA (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008217720000
0008221160000
0008230580000
0008231390000
0008233330000
0008234650000
0008235620000
0008734620000
0008801080000
0009413360000
0009414250000
0009415300000
0009416460000
0009417270000
0824790540000
0825029350000
0825161540000
0826281060000
0826468720000
0827484460000
0827487210000
0827553610000
0827667890000
0838746310000
0838748360000
0838751740000
0838755570000
0838758320000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Fatigue limit load Pu
(kN)
Width C
(mm)
Permitted radial load, dynamic
(kN)
Customs tariff — weight
(kg)
Customs tariff — country of origin Product code
-

-

1 5 Days 1540---63000.3215.9-0.11DE-
-

-

1 5 Days 1747---84000.4217.5-0.17DE-
-

-

1 5 Days 2052---107000.5520.6-0.23DE-
-

-

1 5 Days 2562---132000.6720.6-0.34DE-
-

-

1 5 Days 3072---180000.9323.8-0.51DE-
-

-

1 5 Days 3582---280001.227-0.63DE-
-

-

1 5 Days 4085---260001.3630.2-0.74DE-
-

-

1 5 Days 1032---41000.20814-0.07DE-
-

-

1 5 Days 1235---52000.2615.9-0.083DE-
-

-

1 5 Days 2062---148000.7422.2-0.34DE-
-

-

1 5 Days 2572---19900125.4-0.5SK-
-

-

1 5 Days 3080---255001.3330.2-0.67DE-
-

-

1 5 Days 3590---325001.6734.9-0.97DE-
-

-

1 5 Days 40100---405002.136.5-1.2DE-

40.08 €

1 5 Days 1032720013000Radial49000.243144.80.059DELR5200-2Z-TVH-XL

40.08 €

1 5 Days 1235880011100Radial61000.30515.94.80.08DELR5201-2Z-TVH-XL

41.45 €

1 5 Days 15401080010200Radial77000.38515.97.50.11DELR5202-2Z-TVH-XL

44.86 €

1 5 Days 1747137008900Radial101000.49517.59.80.17DELR5203-2Z-TVH-XL

47.88 €

1 5 Days 2052169007300Radial127000.6420.610.20.23DELR5204-2Z-TVH-XL

56.75 €

1 5 Days 2562197006500Radial159000.7920.615.40.34DELR5205-2Z-TVH-XL

67.26 €

1 5 Days 3072265005500Radial220001.1123.821.40.51DELR5206-2Z-TVH-XL

76.35 €

1 5 Days 3580330004650Radial275001.412722.20.66DELR5207-2Z-TVH-XL

82.08 €

1 5 Days 4085365004100Radial310001.630.216.30.75DELR5208-2Z-TVH-XL

62.88 €

1 5 Days 2062222006700Radial172000.8422.216.70.34DELR5304-2Z-TVH-XL

80.74 €

1 5 Days 2572280005700Radial225001.1125.421.90.5DELR5305-2Z-TVH-XL

91.26 €

1 5 Days 3080360004750Radial295001.4830.2270.67DELR5306-2Z-TVH-XL

106.15 €

1 5 Days 3590455004100Radial370001.8234.9270.97DELR5307-2Z-TVH-XL

128.63 €

1 5 Days 40100530003650Radial460002.3136.535.51.2DELR5308-2Z-TVH-XL

Loading...

  1. 1

Basic information

Bearing Ring Shape Ball Number of Bearing Ring Rows Double Row Product type Roller
Outer surface designation R=500 Temperature resistant from(°C) -20 Designator cover / seal Cover on both sides
Eccentric (yes / no) No Hexagon socket (yes / no) No Marking cover / seal 2Z
Can be relubricated (yes / no) No Lubricating nipple (yes / no) No Model series LR..
Outer surface design Spherical Temperature resistant up to(°C) 120 Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84821090

Tech Support