Linear ball bearings / KB / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0012533870000
0012534920000
0012537860000
0012537940000
0012756150000
0012756230000
0012757390000
0012757470000
0012758010000
0012758360000
0013927940000
0013928080000
0015201210000
0015213730000
0015218530000
0015240620000
0015242080000
0015246900000
0016967770000
0016967850000
0017181690000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Length L
(mm)
Number of series Seal Relubrication possible yes/no Basic lubrication Weight
(g)
Customs tariff weight
(kg)
Customs tariff country of origin Product code

93.54 €

1 Quote 254029502850586---190.00.186DEKB25

98.66 €

1 Quote 254029502850586double-sided lip seal-YES190.00.187DEKB25-PP

105.82 €

1 Quote 304738003600686---300.00.298DEKB30

111.86 €

1 Quote 304738003600686double-sided lip seal-YES300.00.298DEKB30-PP

71.15 €

1 Quote 203216601570456---90.00.088DEKB20

69.23 €

1 Quote 203216601570456double-sided lip seal-YES90.00.089DEKB20-PP

136.63 €

1 Quote 406264005600806---600.00.594DEKB40

142.14 €

1 Quote 406264005600806double-sided lip seal-YES600.00.6DEKB40-PP

163.35 €

1 Quote 5075920080001006---1000.00.983DEKB50

193.48 €

1 Quote 5075920080001006double-sided lip seal-YES1000.00.978DEKB50-PP

61.54 €

1 Quote 1626840780365---50.00.046DEKB16

66.29 €

1 Quote 1626840780365double-sided lip seal-YES50.00.047DEKB16-PP

66.06 €

1 Quote 1626840780365double-sided lip sealYESYES50.00.047SKKB16-PP-AS

82.97 €

1 Quote 203216601570456double-sided lip sealYESYES90.00.089SKKB20-PP-AS

95.54 €

1 Quote 254029502850586double-sided lip sealYESYES190.00.2DEKB25-PP-AS

121.05 €

1 Quote 304738003600686double-sided lip sealYESYES300.00.299DEKB30-PP-AS

152.94 €

1 Quote 406264005600806double-sided lip sealYESYES600.00.599DEKB40-PP-AS

185.40 €

1 Quote 5075920080001006double-sided lip sealYESYES1000.00.97ROKB50-PP-AS

48.97 €

1 Quote 1222640570325---40.00.037DEKB12

53.46 €

1 Quote 1222640570325double-sided lip seal-YES40.00.037DEKB12-PP

66.85 €

1 Quote 1222640570325double-sided lip sealYESYES40.00.036SKKB12-PP-AS

Loading...

  1. 1

Basic information

Load Direction Radial Packaging unit 1 Material Steel
Customs tariff goods number 84821090 Customs tariff weight unit kg Customs tariff weight per 1

Tech Support