Manufacturer part number: KS12
Brand: INA
Price: Please contact the support for quotation
Delivery time: 4 Days
Diameter of Inscribed Circle dr: 12 φ
Overall Length L: 32 mm
Outer Diameter D: 22 φ
load capacity dyn. C min: 630 N
load capacity dyn. C max: 900 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KS12
Part Number
|
---|
KS12 |
Part Number | Related to | Minimum order quantity | Volume Discount | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C min (N) | load capacity dyn. C max (N) | load capacity stat. C0 min (N) | load capacity stat. C0 max (N) | L2 (mm) | BL2 (mm) | DN (mm) | N1 (mm) | N4 (mm) | Angle of sector opening A10 (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 12 | 32 | 22 | 630 | 900 | 600 | 1100 | 22.6 | 1.3 | 21 | - | 3 | - | 19 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available | Number of rows balls | 8 |
---|
This page is Linear ball bearings / KS / gap seals on both sides, part number KS12.
You can find the detail information about specifications and dimensions on part number KS12.
Configure
Basic Attributes
N1(mm)
Angle of sector opening A10(mm)
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Outer Diameter D(φ)
load capacity dyn. C min(N)
load capacity dyn. C max(N)
load capacity stat. C0 min(N)
load capacity stat. C0 max(N)
L2(mm)
BL2(mm)
DN(mm)
N4(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KS16 |
KS20 |
KS25 |
KS30 |
KS40 |
KS50 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C min (N) | load capacity dyn. C max (N) | load capacity stat. C0 min (N) | load capacity stat. C0 max (N) | L2 (mm) | BL2 (mm) | DN (mm) | N1 (mm) | N4 (mm) | Angle of sector opening A10 (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 16 | 36 | 26 | 1060 | 1430 | 950 | 1550 | 24.6 | 1.3 | 25 | 3 | 3 | - | 29 | |||
- | 1 | 4 Days | 20 | 45 | 32 | 1780 | 2200 | 1600 | 2310 | 31.2 | 1.6 | 30.7 | 3 | 3 | - | 50 | |||
- | 1 | 4 Days | 25 | 58 | 40 | 2700 | 3950 | 2430 | 4300 | 43.7 | 1.85 | 38 | 3.5 | 3 | 1.5 | 102 | |||
- | 1 | 4 Days | 30 | 68 | 47 | 4650 | 5900 | 3970 | 6000 | 51.7 | 1.85 | 44.7 | 3.5 | 3 | 2 | 170 | |||
- | 1 | 4 Days | 40 | 80 | 62 | 8800 | 10200 | 7200 | 9600 | 60.3 | 2.15 | 59.4 | 3.5 | 3 | 1.5 | 350 | |||
- | 1 | 4 Days | 50 | 100 | 75 | 12300 | 15100 | 9700 | 13900 | 77.3 | 2.65 | 71.4 | 4.5 | 5 | 2.5 | 598 |