Flanged Housings F5..-D-WA-L, Triangular, for Bearings with Tapered Bore and Adapter Sleeve, with Felt Seals, for Grease Lubrication (F506-WA-L)

Flanged Housings F5..-D-WA-L, Triangular, for Bearings with Tapered Bore and Adapter Sleeve, with Felt Seals, for Grease Lubrication F506-WA-L
  • Volume Discount

Product Details:

Manufacturer part number: F506-WA-L

Brand: FAG

Price: 88.62

Delivery time: 4 Days


Technical Data:

Inner Diameter: 25 mm

Outer Diameter: 62 mm

Width: 55 mm

Thickness: 12 mm

Flange width: 130 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F506-WA-L

Part Number
F506-WA-L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Thickness
(mm)
Flange width
(mm)
Flange height
(mm)
Size of fixing screws Weight
(kg)

88.62 €

1 Available 4 Days 25625512130117M101.6

Loading...

  1. 1

Basic information

Number of fastening holes 3 RoHS Certificate Available REACH Certificate Available

This page is Flanged Housings F5..-D-WA-L, Triangular, for Bearings with Tapered Bore and Adapter Sleeve, with Felt Seals, for Grease Lubrication, part number F506-WA-L.
You can find the detail information about specifications and dimensions on part number F506-WA-L.

Variation of this product

Part Number
F507-WA-L
F508-WA-L
F509-WA-L
F510-WA-L
F511-WA-L
F512-WA-L
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Thickness
(mm)
Flange width
(mm)
Flange height
(mm)
Size of fixing screws Weight
(kg)

79.80 €

1 Available 3 Days 30726312145130M122.2

102.80 €

1 Available 4 Days 35807012160143M122.9

108.46 €

1 Available 3 Days 40856915180160M123.7

156.47 €

1 Available 4 Days 45907115180160M123.5

179.42 €

1 Available 3 Days 501007716190170M124.4

212.42 €

1 Available 3 Days 551107916206185M124.8

Tech Support