Manufacturer part number: F507-WB-L
Brand: FAG
Price: 79.80 €
Delivery time: 3 Days
Inner Diameter: 30 mm
Outer Diameter: 72 mm
Width: 66 mm
Thickness: 12 mm
Flange width: 145 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F507-WB-L
Part Number
|
---|
F507-WB-L |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) | Thickness (mm) | Flange width (mm) | Flange height (mm) | Size of fixing screws | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.80 € | 1 | Available | 3 Days | 30 | 72 | 66 | 12 | 145 | 130 | M12 | 2.2 |
Loading...
Number of fastening holes | 3 | RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Flanged Housings F5..-D-WB-L, Triangular, for Bearings with Tapered Bore and Adapter Sleeve, with Felt Seals, for Grease Lubrication, part number F507-WB-L.
You can find the detail information about specifications and dimensions on part number F507-WB-L.
Configure
Basic Attributes
Type
Inner Diameter(mm)
Outer Diameter(mm)
Width(mm)
Thickness(mm)
Flange width(mm)
Flange height(mm)
Size of fixing screws
Filter by standard shipping days
Optional Attributes
Part Number |
---|
F506-WB-L |
F508-WB-L |
F509-WB-L |
F510-WB-L |
F511-WB-L |
F512-WB-L |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) | Thickness (mm) | Flange width (mm) | Flange height (mm) | Size of fixing screws | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 25 | 62 | 57 | 12 | 130 | 117 | M10 | 1.6 | |||
- | 1 | 4 Days | 35 | 80 | 71 | 12 | 160 | 143 | M12 | 2.9 | |||
108.46 € | 1 | Available | 3 Days | 40 | 85 | 74 | 15 | 180 | 160 | M12 | 3.7 | ||
- | 1 | 4 Days | 45 | 90 | 76 | 15 | 180 | 160 | M12 | 3.5 | |||
179.42 € | 1 | Available | 3 Days | 50 | 100 | 82 | 16 | 190 | 170 | M12 | 4.4 | ||
- | 1 | 4 Days | 55 | 110 | 84 | 16 | 206 | 185 | M12 | 4.8 |