Housing units PCFTR, three-bolt flanged housing units, cast iron, eccentric locking collar, P seals (PCFTR40-XL)

Housing units PCFTR, three-bolt flanged housing units, cast iron, eccentric locking collar, P seals PCFTR40-XL
  • Volume Discount

Product Details:

Manufacturer part number: PCFTR40-XL

Brand: INA

Price: 81.55

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 40 mm

Basic Load Rating, Dynamic Rating: 32500 N

Basic Load Rating, Static Rating: 19800 N

Width: 51 mm

H: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCFTR40-XL

Part Number
PCFTR40-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
L
(mm)
Housing

81.55 €

1 Available 5 Days 40325001980051--CFTR08

Loading...

  1. 1

This page is Housing units PCFTR, three-bolt flanged housing units, cast iron, eccentric locking collar, P seals, part number PCFTR40-XL.
You can find the detail information about specifications and dimensions on part number PCFTR40-XL.

Variation of this product

Part Number
PCFTR20-XL
PCFTR25-XL
PCFTR30-XL
PCFTR35-XL
PCFTR45-XL
PCFTR50-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
L
(mm)
Housing

45.42 €

1 Available 5 Days 20136006600349234CFTR04

38.09 €

1 Available 3 Days 25149007800369636CFTR05

44.97 €

1 Available 3 Days 30207001130040.1--CFTR06

52.78 €

1 Available 3 Days 35275001530045.1--CFTR07

69.51 €

1 Available 3 Days 45345002040051.9--CFTR09

75.57 €

1 Available 3 Days 50375002320051.9--CFTR10

Tech Support