Housing units RCJO, four-bolt flanged housing units, cast iron, eccentric locking collar, series 63, R seals (RCJO50-XL)

Housing units RCJO, four-bolt flanged housing units, cast iron, eccentric locking collar, series 63, R seals RCJO50-XL
  • Volume Discount

Product Details:

Manufacturer part number: RCJO50-XL

Brand: INA

Price: 142.12

Delivery time: 3 Days


Technical Data:

Shaft Bore Dia. d: 50 mm

Basic Load Rating, Dynamic Rating: 66000 N

Basic Load Rating, Static Rating: 38000 N

Inner Diameter: - mm

Width: 70.15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCJO50-XL

Part Number
RCJO50-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Inner Diameter
(mm)
Width
(mm)
L
(mm)
Housing Customs tariff weight
(kg)
Customs tariff weight unit RoHS Certificate REACH Certificate

142.12 €

1 Available 3 Days 506600038000-70.15175CJO10----

Loading...

  1. 1

This page is Housing units RCJO, four-bolt flanged housing units, cast iron, eccentric locking collar, series 63, R seals, part number RCJO50-XL.
You can find the detail information about specifications and dimensions on part number RCJO50-XL.

Variation of this product

Part Number
RCJO30-XL
RCJO35-XL
RCJO40-XL
RCJO60-XL
RCJO70-XL
RCJO80-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Inner Diameter
(mm)
Width
(mm)
L
(mm)
Housing Customs tariff weight
(kg)
Customs tariff weight unit RoHS Certificate REACH Certificate

72.89 €

1 Available 3 Days 302950016700-53.33-CJO06----

112.45 €

1 Available 4 Days 35365002090013535-CJO072.55kgAvailableAvailable

95.77 €

1 Available 3 Days 404450026000-59.6150CJO08----

274.38 €

1 Available 4 Days 60820005200019560-CJO126.8kgAvailableAvailable

416.95 €

1 Available 4 Days 701110006800022670-CJO1410kgAvailableAvailable

557.37 €

1 Available 4 Days 801230008700025080-CJO1616.5kgAvailableAvailable

Tech Support