Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PSHEY15-XL
Part Number
|
---|
PSHEY15-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner diameter (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Width of inner ring (mm) | Width (base) (mm) | Width (head) (mm) | Distance of raceway to locking collar (mm) | Connection thread lubrication | Housing | Bearing designation | Distance fixing bore (mm) | Protecting cap | Thread fixing bore | Weight per Unit (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.24 € | 1 | Available | 5 Days | 15 | 57 | 63 | 30.2 | - | 30 | 18 | - | M6 | SHE03 | GAY15-XL-NPP-B | 47 | - | M8 | 0.4 |
Loading...
This page is Bearing housings / semi-circular / Press fit / lubrication port / radial insert ball bearings / PSHEY-XL, part number PSHEY15-XL.
You can find the detail information about specifications and dimensions on part number PSHEY15-XL.
Configure
Basic Attributes
Width of inner ring(mm)
Distance of raceway to locking collar(mm)
Protecting cap
Type
Inner diameter(mm)
Height(mm)
Length(mm)
Distance shaft axis(mm)
Width (base)(mm)
Width (head)(mm)
Connection thread lubrication
Housing
Bearing designation
Distance fixing bore(mm)
Thread fixing bore
Weight per Unit(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PSHEY12-XL |
PSHEY17-XL |
PSHEY20-XL-N |
PSHEY25-XL-N |
PSHEY30-XL-N |
PSHEY35-XL-N |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner diameter (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Width of inner ring (mm) | Width (base) (mm) | Width (head) (mm) | Distance of raceway to locking collar (mm) | Connection thread lubrication | Housing | Bearing designation | Distance fixing bore (mm) | Protecting cap | Thread fixing bore | Weight per Unit (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.83 € | 1 | Available | 5 Days | 12 | 57 | 63 | 30.2 | - | 30 | 18 | - | M6 | SHE03 | GAY12-XL-NPP-B | 47 | - | M8 | 0.37 | ||
35.65 € | 1 | Available | 5 Days | 17 | 57 | 63 | 30.2 | - | 30 | 18 | - | M6 | SHE03 | GAY17-XL-NPP-B | 47 | - | M8 | 0.35 | ||
36.06 € | 1 | Quote | 20 | 64 | 65 | 33.3 | - | 32 | 19 | - | Rp1/8 | SHE04 | GAY20-XL-NPP-B | 50.8 | KASK04 | M8 | 0.42 | |||
41.72 € | 1 | Available | 5 Days | 25 | 70 | 70 | 36.5 | - | 36 | 21 | - | M6 | SHE05 | GAY25-XL-NPP-B | 50.8 | KASK05 | M10 | 0.51 | ||
51.12 € | 1 | Available | 5 Days | 30 | 82 | 98 | 42.9 | - | 40 | 25 | - | Rp1/8 | SHE06 | GAY30-XL-NPP-B | 76.2 | KASK06 | M10 | 0.88 | ||
44.12 € | 1 | Available | 3 Days | 35 | 93 | 103 | 47.6 | 34.95 | 45 | 27 | 25.45 | M6 | SHE07 | GAY35-XL-NPP-B | 82.6 | KASK07 | M10 | 1.2 |