Plummer block housings, main housing, split, for spherical roller bearings with cylindrical bore, metric and inch size shaft diameters (SNS3040-H-D)

Plummer block housings, main housing, split, for spherical roller bearings with cylindrical bore, metric and inch size shaft diameters SNS3040-H-D
  • Volume Discount

Product Details:

Manufacturer part number: SNS3040-H-D

Brand: FAG

Price: 3,016.87

Delivery time: 5 Days


Technical Data:

Outer Diameter: 310 mm

Width: 260 mm

Housing height: 375 mm

Base length: 560 mm

Base height: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SNS3040-H-D

Part Number
SNS3040-H-D
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Housing height
(mm)
Base length
(mm)
Base height
(mm)
Base width
(mm)
RoHS Certificate REACH Certificate Weight
(kg)

3,016.87 €

1 Available 5 Days 31026037556080210--103.0

Loading...

  1. 1

This page is Plummer block housings, main housing, split, for spherical roller bearings with cylindrical bore, metric and inch size shaft diameters, part number SNS3040-H-D.
You can find the detail information about specifications and dimensions on part number SNS3040-H-D.

Variation of this product

Part Number
SNS3036-H-D
SNS3038-H-D
SNS3044-H-D
SNS3048-H-D
SNS3052-H-D
SNS3134-H-D
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Housing height
(mm)
Base length
(mm)
Base height
(mm)
Base width
(mm)
RoHS Certificate REACH Certificate Weight
(kg)

2,090.15 €

1 Available 5 Days 28023033351070180--73.6

2,347.82 €

1 Available 5 Days 29024035353075190--84.2

3,645.01 €

1 Available 5 Days 34028041161085230--128.0

4,089.60 €

1 Available 5 Days 36029043464090240--147.9

5,460.91 €

1 Available 5 Days 40031047470095260--180.8

1,651.43 €

1 17 Days 28023033351070180--74.9

Tech Support