Angular contact ball bearings / contact angle 15° / adjusted / in pairs or sets / restricted tolerances / HS70xx-C / FAG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HS7000-C-T-P4S-UL
HS7001-C-T-P4S-DUL
HS7001-C-T-P4S-UL
HS7002-C-T-P4S-DUL
HS7002-C-T-P4S-UL
HS7003-C-T-P4S-UL
HS7004-C-T-P4S-UL
HS7004-C-T-P4S-UM
HS7005-C-T-P4S-DUL
HS7005-C-T-P4S-K5-UL
HS7005-C-T-P4S-UL
HS7006-C-T-P4S-DBL
HS7006-C-T-P4S-UL
HS7007-C-T-P4S-UL
HS7007-C-T-P4S-UM
HS7008-C-T-P4S-K5-UL
HS7008-C-T-P4S-K5-UM
HS7009-C-T-P4S-DUL
HS7009-C-T-P4S-UL
HS7009-C-T-P4S-UM
HS7010-C-T-P4S-DUL
HS7010-C-T-P4S-UL
HS7011-C-T-P4S-DUL
HS7011-C-T-P4S-UL
HS7011-C-T-P4S-UM
HS7012-C-T-P4S-DUL
HS7012-C-T-P4S-UL
HS7013-C-T-P4S-DUL
HS7013-C-T-P4S-QUL
HS7014-C-T-P4S-DBL
HS7014-C-T-P4S-K5-UL
HS7014-C-T-P4S-QUL
HS7014-C-T-P4S-UL
HS7015-C-T-P4S-UL
HS7016-C-T-P4S-DUL
HS7016-C-T-P4S-K5-UL
HS7016-C-T-P4S-TBTL
HS7016-C-T-P4S-UL
HS7017-C-T-P4S-UL
HS7018-C-T-P4S-DUL
HS7018-C-T-P4S-QUL
HS7018-C-T-P4S-UL
HS7019-C-T-P4S-UL
HS7020-C-T-P4S-UL
HS7021-C-T-P4S-UL
HS7022-C-T-P4S-UL
HS7024-C-T-P4S-UL
HS7026-C-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)

135.70 €

1 Available 5 Days 102682470940
-

-

1 4 Days -----

102.02 €

1 Available 3 Days 122882450960
-

-

1 4 Days -----

140.41 €

1 Available 5 Days 1532934501480

107.26 €

1 Available 3 Days 17351035501600

111.18 €

1 Available 3 Days 20421257002700
-

114.23 €

1 Available 3 Days -----
-

236.29 €

1 Available 3 Days -----
-

-

1 4 Days -----

151.59 €

1 Available 5 Days 25471258002950
-

269.05 €

1 17 Days -----

119.89 €

1 Available 3 Days 30551382004250

126.00 €

1 Available 3 Days 35621489005000
-

-

1 4 Days -----
-

-

1 4 Days -----
-

190.97 €

1 Available 3 Days -----
-

-

1 4 Days -----

171.77 €

1 Available 3 Days 457516123007500
-

238.52 €

1 Available 5 Days -----
-

535.21 €

1 Available 5 Days -----

203.54 €

1 17 Days 508016128008200
-

585.75 €

1 Available 5 Days -----

207.09 €

1 Available 3 Days 5590181790011500
-

213.63 €

1 Available 3 Days -----
-

647.43 €

1 Available 5 Days -----

307.85 €

1 Available 5 Days 6095181860012500
-

714.40 €

1 Available 5 Days -----
-

-

1 4 Days -----
-

829.55 €

1 Available 5 Days -----
-

-

1 4 Days -----
-

-

1 4 Days -----

293.42 €

1 Available 3 Days 70110202500017200

309.55 €

1 Available 3 Days 75115202550017900
-

-

1 4 Days -----
-

-

1 4 Days -----
-

-

1 4 Days -----

462.97 €

1 Available 5 Days 80125223050021800

501.14 €

1 Available 5 Days 85130223050022700
-

-

1 4 Days -----
-

-

1 4 Days -----

422.46 €

1 Available 3 Days 90140243600026500

457.78 €

1 Available 3 Days 95145243650027500

531.50 €

1 17 Days 100150243650028500

730.86 €

1 Available 5 Days 105160264750036500

629.77 €

1 17 Days 110170284800038000

887.15 €

1 Available 5 Days 120180284950040500

854.35 €

1 17 Days 130200336400053000

Loading...

  1. 1

Basic information

Load Direction Radial

Tech Support