Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0000249880000
Part Number
|
---|
0000249880000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shoulder dimension d1 (mm) | r (min.) (mm) | Bore code | Shoulder dimension D1 (mm) | Internal diameter d (mm) | External diameter D (mm) | Height H (mm) | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.37 € | 1 | 5 Days | 145 | 1 | 22 | 112 | 110 | 145 | 7 | 0.348 | GS81122 |
Loading...
Design | Large bore washer | Bore shape | Cylindrical | Customs tariff — item number | 84839020 |
---|---|---|---|---|---|
Number of rows | 1 | Model series | GS.. | Inch / metric | Metric |
Customs tariff — weight unit | kg | Customs tariff — weight per | 1 | Customs tariff — country of origin | DE |
This page is INA Large Bore Washers, part number 0000249880000.
You can find the detail information about specifications and dimensions on part number 0000249880000.
Configure
Part Number |
---|
0000246430000 |
0000246600000 |
0000246780000 |
0000246860000 |
0000246940000 |
0000251510000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shoulder dimension d1 (mm) | r (min.) (mm) | Bore code | Shoulder dimension D1 (mm) | Internal diameter d (mm) | External diameter D (mm) | Height H (mm) | Customs tariff — weight | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.35 € | 1 | 5 Days | 30 | 0.3 | 03 | 18 | 17 | 30 | 2.75 | 0.009 | GS81103 | |||
7.95 € | 1 | 5 Days | 35 | 0.3 | 04 | 21 | 20 | 35 | 2.75 | 0.013 | GS81104 | |||
52.69 € | 1 | 5 Days | 78 | 1 | 08 | 42 | 40 | 78 | 7.5 | 0.192 | GS89308 | |||
8.69 € | 1 | 5 Days | 42 | 0.6 | 05 | 26 | 25 | 42 | 3 | 0.018 | GS81105 | |||
15.52 € | 1 | 5 Days | 52 | 0.6 | 06 | 32 | 30 | 52 | 4.25 | 0.042 | GS81206 | |||
170.48 € | 1 | 5 Days | 188 | 1 | 30 | 152 | 150 | 190 | 9.5 | 0.734 | GS81130 |