INA Large Bore Washers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0000246270000
0000246430000
0000246600000
0000246780000
0000246860000
0000246940000
0000247080000
0000247240000
0000247400000
0000247670000
0000247830000
0000248050000
0000248210000
0000248300000
0000248480000
0000248560000
0000248640000
0000248800000
0000249020000
0000249290000
0000249610000
0000249880000
0000251510000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shoulder dimension d1
(mm)
r (min.)
(mm)
Bore code Shoulder dimension D1
(mm)
Internal diameter d
(mm)
External diameter D
(mm)
Height H
(mm)
Customs tariff — weight Product code

-

1 5 Days 280.3021615282.750.008GS81102

-

1 5 Days 300.3031817302.750.009GS81103

-

1 5 Days 350.3042120352.750.013GS81104

-

1 5 Days 781084240787.50.192GS89308

-

1 5 Days 420.60526254230.018GS81105

-

1 5 Days 520.6063230524.250.042GS81206

-

1 5 Days 470.60632304730.02GS81106

-

1 5 Days 520.6073735523.50.027GS81107

-

1 5 Days 600.6084240603.50.037GS81108

-

1 5 Days 650.60947456540.047GS81109

-

1 5 Days 700.61052507040.051GS81110

-

1 5 Days 780.61157557850.083GS81111

-

1 5 Days 851126260854.750.093GS81112

-

1 5 Days 951126260957.50.23GS81212

-

1 5 Days 901136765905.250.109GS81113

-

1 5 Days 100113676510080.262GS81213

-

1 5 Days 951147270955.250.116GS81114

-

1 5 Days 10011577751005.750.136GS81115

-

1 5 Days 10511682801055.750.143GS81116

-

1 5 Days 11011787851105.750.151GS81117

-

1 5 Days 13512010210013570.322GS81120

-

1 5 Days 14512211211014570.348GS81122

-

1 5 Days 1881301521501909.50.734GS81130

Loading...

  1. 1

Basic information

Design Large bore washer Bore shape Cylindrical Customs tariff — item number 84839020
Number of rows 1 Model series GS.. Inch / metric Metric
Customs tariff — weight unit kg Customs tariff — weight per 1 Customs tariff — country of origin DE

Tech Support