INA Two-Bolt Square Flange Units, Gray Cast Iron, Eccentric Locking Collar, R Seal (0008774250000)

INA Two-Bolt Square Flange Units, Gray Cast Iron, Eccentric Locking Collar, R Seal 0008774250000

Product Details:

Manufacturer part number: 0008774250000

Brand: INA

Price: 212.89

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 65 mm

Basic Load Rating, Dynamic Rating: 62000 N

Basic Load Rating, Static Rating: 44000 N

B1: 66 mm

Housing: CJT13/14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0008774250000

Part Number
0008774250000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code Protection cap A2
(mm)
U
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)
Product code

212.89 €

1 5 Days 65620004400066CJT13/14845.63258216GG.CJT13/145716018GE65-KRR-B-3882.616021RCJT65-214-XL

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model oval
Model series RCJT.. Thread M6 Relubrication possible yes/no yes
Customs tariff weight per 1 Customs tariff country of origin DE

This page is INA Two-Bolt Square Flange Units, Gray Cast Iron, Eccentric Locking Collar, R Seal, part number 0008774250000.
You can find the detail information about specifications and dimensions on part number 0008774250000.

Variation of this product

Part Number
0008308950000
0008774330000
0008774410000
0096441480000
0096441640000
0096441990000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code Unit width A
(mm)
Unit length L
(mm)
A1
(mm)
Bearing code Protection cap A2
(mm)
U
(mm)
V
(mm)
Width/diameter of fixing hole N
(mm)
Product code

68.88 €

1 5 Days 45325002040056.5CJT09631.87180148.5GG.CJT09-N3511113GE45-KRR-B-2459.111114RCJT45-XL

-

1 5 Days 70620004400066CJT13/14965.35258216GG.CJT013/145716018GE70-KRR-B-3882.616021RCJT70-XL

-

1 5 Days 75620004450067CJT151005.61258216GG.CJT155716018GE75-KRR-B-3883.616021RCJT75-XL

32.09 €

1 5 Days 2012800660043.7CJT04330.4811290GG.CJT04-N286110GE20-KRR-BKASK041945.66111.5RCJT20-XL-N

35.46 €

1 5 Days 2514000780044.5CJT0537.50.6312499GG.CJT05-N26.57011GE25-KRR-BKASK0519467011.5RCJT25-XL-N

42.85 €

1 5 Days 30195001130035.8CJT06440.9142116.5GG.CJT06-N298012GE30-KRR-BKASK062050.246.711.5RCJT30-XL-N

Tech Support