Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KBO25-PP-AS
Part Number
|
---|
KBO25-PP-AS |
Part Number | Related to | Minimum order quantity | Volume Discount | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C max (N) | load capacity stat. C0 max (N) | Number of rows balls | B2 (mm) | L2 (mm) | BL2 (mm) | DN (mm) | N2 (mm) | T4 (mm) | N4 (mm) | Angle of sector opening α (°) | β (°) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 25 | 58 | 40 | 2850 | 2300 | 5 | 12.5 | 43.7 | 1.85 | 37.5 | 2.5 | 1.5 | 3 | 60 | 53 | 157 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available |
---|
This page is Linear ball bearings / KBO..-PP-AS / open design / sealed on all sides / relubrication facility / corrosion-resistant design possible, part number KBO25-PP-AS.
You can find the detail information about specifications and dimensions on part number KBO25-PP-AS.
Configure
Basic Attributes
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Outer Diameter D(φ)
load capacity dyn. C max(N)
load capacity stat. C0 max(N)
Number of rows balls
B2(mm)
L2(mm)
BL2(mm)
DN(mm)
N2(mm)
T4(mm)
N4(mm)
Angle of sector opening α(°)
β(°)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KBO12-PP-AS |
KBO16-PP-AS |
KBO20-PP-AS |
KBO30-PP-AS |
KBO40-PP-AS |
KBO50-PP-AS |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C max (N) | load capacity stat. C0 max (N) | Number of rows balls | B2 (mm) | L2 (mm) | BL2 (mm) | DN (mm) | N2 (mm) | T4 (mm) | N4 (mm) | Angle of sector opening α (°) | β (°) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 12 | 32 | 22 | 600 | 445 | 4 | 7.7 | 22.6 | 1.3 | 21 | 1.5 | 1.2 | 2.2 | 78 | 64 | 29 | |||
- | 1 | 4 Days | 16 | 36 | 26 | 800 | 620 | 4 | 10.1 | 24.6 | 1.3 | 24.9 | 2 | 1.2 | 2.2 | 78 | 64 | 37 | |||
- | 1 | 4 Days | 20 | 45 | 32 | 1600 | 1280 | 5 | 10 | 31.2 | 1.6 | 30.3 | 2 | 1.2 | 2.2 | 60 | 52 | 75 | |||
- | 1 | 4 Days | 30 | 68 | 47 | 3700 | 3000 | 5 | 13.6 | 51.7 | 1.85 | 44.5 | 2.5 | 1.5 | 3 | 54 | 55 | 256 | |||
- | 1 | 4 Days | 40 | 80 | 62 | 6100 | 4600 | 5 | 18.2 | 60.3 | 2.15 | 59 | 3 | 1.5 | 3 | 54 | 54 | 513 | |||
- | 1 | 4 Days | 50 | 100 | 75 | 8900 | 6600 | 5 | 22.7 | 77.3 | 2.65 | 72 | 4 | 1.5 | 3 | 54 | 54 | 835 |