Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KS20-PP
Part Number
|
---|
KS20-PP |
Part Number | Related to | Minimum order quantity | Volume Discount | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C min (N) | load capacity dyn. C max (N) | load capacity stat. C0 min (N) | load capacity stat. C0 max (N) | L2 (mm) | BL2 (mm) | DN (mm) | N1 (mm) | N4 (mm) | Angle of sector opening A10 (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 20 | 45 | 32 | 1780 | 2200 | 1600 | 2310 | 31.2 | 1.6 | 30.7 | 3 | 3 | - | 51 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available | Number of rows balls | 8 |
---|
This page is Linear ball bearings / KS..-PP / lip seals on both sides, part number KS20-PP.
You can find the detail information about specifications and dimensions on part number KS20-PP.
Configure
Basic Attributes
Angle of sector opening A10(mm)
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Outer Diameter D(φ)
load capacity dyn. C min(N)
load capacity dyn. C max(N)
load capacity stat. C0 min(N)
load capacity stat. C0 max(N)
L2(mm)
BL2(mm)
DN(mm)
N1(mm)
N4(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KS12-PP |
KS16-PP |
KS25-PP |
KS30-PP |
KS40-PP |
KS50-PP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C min (N) | load capacity dyn. C max (N) | load capacity stat. C0 min (N) | load capacity stat. C0 max (N) | L2 (mm) | BL2 (mm) | DN (mm) | N1 (mm) | N4 (mm) | Angle of sector opening A10 (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 12 | 32 | 22 | 630 | 900 | 600 | 1100 | 22.6 | 1.3 | 21 | - | 3 | - | 20 | |||
- | 1 | 4 Days | 16 | 36 | 26 | 1060 | 1430 | 950 | 1550 | 24.6 | 1.3 | 25 | 3 | 3 | - | 29 | |||
- | 1 | 4 Days | 25 | 58 | 40 | 2700 | 3950 | 2430 | 4300 | 43.7 | 1.85 | 38 | 3.5 | 3 | 1.5 | 103 | |||
- | 1 | 4 Days | 30 | 68 | 47 | 4650 | 5900 | 3970 | 6000 | 51.7 | 1.85 | 44.7 | 3.5 | 3 | 2 | 171 | |||
- | 1 | 4 Days | 40 | 80 | 62 | 8800 | 10200 | 7200 | 9600 | 60.3 | 2.15 | 59.4 | 3.5 | 3 | 1.5 | 345 | |||
- | 1 | 4 Days | 50 | 100 | 75 | 12300 | 15100 | 9700 | 13900 | 77.3 | 2.65 | 71.4 | 4.5 | 5 | 2.5 | 606 |