Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KSO40
Part Number
|
---|
KSO40 |
Part Number | Related to | Minimum order quantity | Volume Discount | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C max (N) | load capacity stat. C0 max (N) | B2 (mm) | N1 (mm) | N4 (mm) | Angle of sector opening A10 (mm) | Angle of sector opening α (°) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 40 | 80 | 62 | 10200 | 9600 | 18.2 | 3.5 | 3 | 1.5 | 54 | 259 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available | Number of rows balls | 6 |
---|
This page is Linear ball bearings / KSO / open design / gap seals on both sides, part number KSO40.
You can find the detail information about specifications and dimensions on part number KSO40.
Configure
Basic Attributes
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Outer Diameter D(φ)
load capacity dyn. C max(N)
load capacity stat. C0 max(N)
B2(mm)
N1(mm)
N4(mm)
Angle of sector opening A10(mm)
Angle of sector opening α(°)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KSO12 |
KSO16 |
KSO20 |
KSO50 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C max (N) | load capacity stat. C0 max (N) | B2 (mm) | N1 (mm) | N4 (mm) | Angle of sector opening A10 (mm) | Angle of sector opening α (°) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 12 | 32 | 22 | 900 | 1100 | 7.6 | 3 | 3 | - | 78 | 15 | |||
- | 1 | 4 Days | 16 | 36 | 26 | 1430 | 1550 | 10.1 | 3 | 3 | - | 78 | 19 | |||
- | 1 | 4 Days | 20 | 45 | 32 | 2200 | 2310 | 10 | 3 | 3 | - | 60 | 40 | |||
- | 1 | 4 Days | 50 | 100 | 75 | 15100 | 13900 | 22.7 | 4.5 | 5 | 2.5 | 54 | 454 |