Linear ball bearings / KSO / open design / gap seals on both sides (Part Numbers - CAD Download)

Linear ball bearings / KSO / open design / gap seals on both sides
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 32~100
・Outer Diameter D(mm): 22~75

Linear ball bearings KSO.., heavy load range, open design, gap seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KSO12
KSO16
KSO20
KSO40
KSO50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
Outer Diameter D
(mm)
load capacity dyn. C max
(N)
load capacity stat. C0 max
(N)
B2
(mm)
N1
(mm)
N4
(mm)
Angle of sector opening A10
(mm)
Angle of sector opening α
(°)
Mass
(g)

32.98 €

1 Available 4 Days 12322290011007.633-7815

41.98 €

1 Available 4 Days 1636261430155010.133-7819

47.92 €

1 Available 4 Days 204532220023101033-6040

98.48 €

1 Available 4 Days 40806210200960018.23.531.554259

152.95 €

1 Available 4 Days 5010075151001390022.74.552.554454

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Number of rows balls 6

Tech Support