Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KSO40-PP
Part Number
|
---|
KSO40-PP |
Part Number | Related to | Minimum order quantity | Volume Discount | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C max (N) | load capacity stat. C0 max (N) | B2 (mm) | N1 (mm) | N4 (mm) | Angle of sector opening A10 (mm) | Angle of sector opening α (°) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 40 | 80 | 62 | 10200 | 9600 | 18.2 | 3.5 | 3 | 1.5 | 54 | 268 |
Loading...
RoHS Certificate | Available | REACH Certificate | Available | Number of rows balls | 6 |
---|
This page is Linear ball bearings / KSO..-PP / open design / lip seals on both sides, part number KSO40-PP.
You can find the detail information about specifications and dimensions on part number KSO40-PP.
Configure
Basic Attributes
Diameter of Inscribed Circle dr(φ)
Overall Length L(mm)
Outer Diameter D(φ)
load capacity dyn. C max(N)
load capacity stat. C0 max(N)
B2(mm)
N1(mm)
N4(mm)
Angle of sector opening A10(mm)
Angle of sector opening α(°)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KSO12-PP |
KSO16-PP |
KSO20-PP |
KSO25-PP |
KSO50-PP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | load capacity dyn. C max (N) | load capacity stat. C0 max (N) | B2 (mm) | N1 (mm) | N4 (mm) | Angle of sector opening A10 (mm) | Angle of sector opening α (°) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 12 | 32 | 22 | 900 | 1100 | 7.6 | 3 | 3 | - | 78 | 15 | |||
- | 1 | 4 Days | 16 | 36 | 26 | 1430 | 1550 | 10.1 | 3 | 3 | - | 78 | 21 | |||
- | 1 | 4 Days | 20 | 45 | 32 | 2200 | 2310 | 10 | 3 | 3 | - | 60 | 40 | |||
- | 1 | 4 Days | 25 | 58 | 40 | 3950 | 4300 | 12.5 | 3.5 | 3 | 1.5 | 60 | 80 | |||
- | 1 | 4 Days | 50 | 100 | 75 | 15100 | 13900 | 22.7 | 4.5 | 5 | 2.5 | 54 | 467 |