Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CFFAMC6-12
Application | Type | Material | Accessory |
General | CFFAN | EN 1.3505 Equiv. (Stud: EN 1.7242 Equiv.) | 1 Hex Nut (EN 1.1191 Equiv. Carbon Steel, Black Oxide) |
CFFAM | EN 1.4125 Equiv. | Hex Nut 1 pc. (EN 1.4301 Equiv.) | |
Low Dust Generation | CFFAMC | ||
Heavy Load | CFFANG | EN 1.3505 Equiv. (Stud: EN 1.7242 Equiv.) | 1 Hex Nut (EN 1.1191 Equiv. Carbon Steel, Black Oxide) |
CFFAMG | EN 1.4125 Equiv. | Hex Nut 1 pc. (EN 1.4301 Equiv.) |
Part Number | - | D |
CFFAM2.5 | - | 5 |
Part Number | D Selectable | MxPitch | ℓ | B | B1 | L | H | Basic Load Rating | Max. Allowable Load (N) | Track Load Capacity (N) | Max. Rotational Speed (rpm) | Mass (g) | Max. Tightening Torque (N • cm) | Unit Price | ||||||||
Type | dh6 Tolerance | Cr (Dynamic) N | Cor (Static) N | CFFAN | CFFAM | CFFAMC | ||||||||||||||||
Steel | Stainless Steel | Steel | Stainless Steel | Steel | Stainless Steel | |||||||||||||||||
CFFAN (General, Steel) CFFAM (General) CFFAMC (Low Dust Generation) | 2.5 | 0 - 0.006 | 5 | 2.5x0.45 | 2.5 | 3 | 4.5 | 9.5 | 0.9 | 0.9 | 410 | 350 | 335 | 285 | 285 | 285 | 3360 | 1 | 16 | |||
3 | 6 | 3x0.5 | 3 | 4 | 5.5 | 11.5 | 1.5 | 1.3 | 630 | 565 | 610 | 525 | 525 | 470 | 2800 | 2 | 28 | |||||
4 | 0 - 0.008 | 8 | 4x0.7 | 4 | 5 | 7 | 15 | 2 | 1.5 | 1080 | 915 | 1080 | 915 | 915 | 795 | 2100 | 4 | 64 | ||||
5 | 10 | 5x0.8 | 5 | 6 | 8 | 18 | 2.5 | 2 | 1570 | 1340 | 1860 | 1400 | 1400 | 1210 | 1680 | 7 | 125 | |||||
6 | 12 | 6x1.0 | 6 | 7 | 9.5 | 21.5 | 3 | 2.5 | 2060 | 1880 | 2160 | 2040 | 2040 | 1700 | 1400 | 13 | 226 |
Part Number | D Selectable | MxPitch | ℓ | B | B1 | L | H | Basic Dynamic Load Rating | Max. Allowable Load (N) | Track Load Capacity (N) | Max. Rotational Speed (rpm) | Mass (g) | Max. Tightening Torque (N • cm) | Unit Price | |||||||||
Type | dh6 Tolerance | Cr (Dynamic) N | Cor (Static) N | CFFANG | CFFAMG | ||||||||||||||||||
Steel | Stainless Steel | Steel | Stainless Steel | Steel | Stainless Steel | Steel | Stainless Steel | Steel | Stainless Steel | ||||||||||||||
CFFANG CFFAMG (Heavy Load) | 2.5 | 0 -0.006 | 5 | 2.5x0.45 | 2.5 | 3 | 4.5 | 9.5 | 0.9 | 0.9 | 1000 | 665 | 1080 | 410 | 260 | 410 | 300 | 285 | 2000 | 1 | 16 | ||
3 | 6 | 3x0.5 | 3 | 4 | 5.5 | 11.5 | 1.5 | 1.3 | 1370 | 1020 | 1770 | 590 | 360 | 590 | 480 | 470 | 1680 | 2 | 28 | ||||
4 | 0 -0.008 | 8 | 4x0.7 | 4 | 5 | 7 | 15 | 2 | 1.5 | 2350 | 1680 | 3040 | 1050 | 780 | 1050 | 770 | 795 | 1260 | 4 | 64 | |||
5 | 10 | 5x0.8 | 5 | 6 | 8 | 18 | 2.5 | 2 | 3140 | 2520 | 4710 | 1640 | 1420 | 1640 | 1180 | 1210 | 1000 | 7 | 125 | ||||
6 | 12 | 6x1.0 | 6 | 7 | 9.5 | 21.5 | 3 | 2.5 | 4610 | 3400 | 6270 | 2360 | 2110 | 2360 | 1540 | 1700 | 840 | 13 | 226 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CFFAMC6-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | O.D. D (φ) | Width B (mm) | Stud Screw Nominal (M) (mm) | Material | Rolling Guide Method | Allowable Rotational Speed (1/min) | Application | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.18 € | 1 | Available | 5 Days | 10 | 12 | 7 | m6 | [Stainless Steel] EN 1.4125 Equiv. | Retainer Type | 1400 | Low Particle Generation | 1880 | 2040 |
Loading...
Classification | Cam Followers | Roller Type | Flat Type | Fastening Methods | Hex Socket on Head |
---|---|---|---|---|---|
Roller Outer Circumference | Not Provided | Size Standard | Metric Series | Axis | Provided |
This page is Miniature Cam Followers, part number CFFAMC6-12.
You can find the detail information about specifications and dimensions on part number CFFAMC6-12.
Configure
Basic Attributes
Material
Type
O.D. D(φ)
Width B(mm)
Stud Screw Nominal (M)(mm)
Rolling Guide Method
Allowable Rotational Speed(1/min)
Application
Basic Load Rating Cr (Dynamic)(N)
Basic Load Rating Cor (Static)(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CFFAM5-10 |
CFFAM6-12 |
CFFAMC2.5-5 |
CFFAMG2.5-5 |
CFFAMG3-6 |
CFFAMG4-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | O.D. D (φ) | Width B (mm) | Stud Screw Nominal (M) (mm) | Material | Rolling Guide Method | Allowable Rotational Speed (1/min) | Application | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.63 € | 1 | Available |
Same day
Stock | 10 | 10 | 6 | M5 | [Stainless Steel] EN 1.4125 Equiv. | Retainer Type | 1680 | Regular | 1340 | 1400 | |
45.97 € | 1 | Available |
Same day
Stock | 10 | 12 | 7 | m6 | [Stainless Steel] EN 1.4125 Equiv. | Retainer Type | 1400 | Regular | 1880 | 2040 | |
75.56 € | 1 | Available | 5 Days | 10 | 5 | 3 | M2.5 | [Stainless Steel] EN 1.4125 Equiv. | Retainer Type | 3360 | Low Particle Generation | 350 | 285 | |
81.74 € | 1 | Available |
Same day
Stock | 10 | 5 | 3 | M2.5 | [Stainless Steel] EN 1.4125 Equiv. | Full Roller | 2000 | Heavy Load | 1000 | 1080 | |
76.95 € | 1 | Available |
Same day
Stock | 10 | 6 | 4 | M3 | [Stainless Steel] EN 1.4125 Equiv. | Full Roller | 1680 | Heavy Load | 1370 | 1770 | |
62.21 € | 1 | Available |
Same day
Stock | 10 | 8 | 5 | M4 | [Stainless Steel] EN 1.4125 Equiv. | Full Roller | 1260 | Heavy Load | 2350 | 3040 |